您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 3971 - Bevel Gear Boxes, Housing Aluminum, Type L, Angular gear 90°
Ganter
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Gears
GN 3971
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_6/getribe/gn3971/gn3971.prj},{NB=Kegelradgetriebe GN 3971-24-L-10-AN},{PARTNUMBER=GN 3971-24-L-10-AN},{NORMNR=GN 3971},{B1=24},{D1=10},{B2=4},{D2=19},{D3=11.3},{D3X=11.3},{H=1.5},{L1=42},{L2=16},{L3=12},{L4=3},{M1=30.0},{T1=2.00},{T2=18.0},{D4=4.1},{D5=M4},{D5X=4.000},{D6=M4},{D6X=4.000},{D7=M4},{D7X=4.000},{M2=8.0},{M3=12.0},{M4=18},{M5=16},{OB=eloxiert, naturfarben},{MAT=Aluminum},{WEIGHT=0.1440},{CTN=84834023},{ROHS=YES},{INFOGANTER=Produktdetails},{LX1=11.990},{RX1=6.000},{CHAM=0.400},{LX2=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
B1
[mm]
D1
j6
[mm]
B2
[mm]
D2
[mm]
D3
[mm]
H
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
M1
[mm]
T1
[mm]
T2
[mm]
D4
[mm]
D5
ⁿ/ₐ
D6
ⁿ/ₐ
D7
ⁿ/ₐ
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Bevel Gear Box GN 3971-18...
GN 3971-18-L-6-AN
18
6
2
13
-
0.8
32
12
8
2
23.0
2.10
15.4
3.1
M3
M3
M3
6.0
8.5
13
11
Anodized, natural color
0.0550
84834023
YES
Bevel Gear Box GN 3971-20...
GN 3971-20-L-8-AN
20
8
2
16
9.2
0.8
35
12
8
2
25.0
1.95
15.3
3.1
M3
M3
M3
7.0
10.0
15
10
Anodized, natural color
0.0800
84834023
YES
Bevel Gear Box GN 3971-24...
GN 3971-24-L-10-AN
24
10
4
19
11.3
1.5
42
16
12
3
30.0
2.00
18.0
4.1
M4
M4
M4
8.0
12.0
18
16
Anodized, natural color
0.1440
84834023
YES
Bevel Gear Box GN 3971-26...
GN 3971-26-L-12-AN
26
12
4
21
13.6
1.5
46
16
12
3
33.0
2.00
19.5
4.1
M4
M4
M5
9.0
13.0
20
16
Anodized, natural color
0.1900
84834023
YES
Bevel Gear Box GN 3971-30...
GN 3971-30-L-12-AN
30
12
4
24
16.4
1.5
53
16
12
3
38.0
2.10
18.3
4.1
M4
M4
M5
11.0
15.0
22
16
Anodized, natural color
0.2700
84834023
YES
Bevel Gear Box GN 3971-32...
GN 3971-32-L-12-AN
32
12
4
28
19.8
1.5
56
16
12
3
40.0
2.10
18.3
4.1
M4
M4
M5
12.0
17.0
24
16
Anodized, natural color
0.3320
84834023
YES
Bevel Gear Box GN 3971-35...
GN 3971-35-L-12-AN
35
12
4
30
20.4
1.5
60
16
12
3
42.5
2.10
18.3
4.1
M4
M4
M5
13.5
17.5
26
16
Anodized, natural color
0.4180
84834023
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 3971 - Bevel Gear Boxes, Housing Aluminum, Type L, Angular gear 90°
Elesa+Ganter
28.03.2024
MAE-KRG-KU/I-H/70 - Bevel Gearboxes KU/I, Type H, Version 70, Ratio 1:1 to ...
MÄDLER
26.04.2024
GN 323 - Disc handwheels with keyway, with revolving handle
Ganter
12.04.2024
B 1.5 - 5.0 - Bevel gear - Steel C43 - Ratio 1:1 - Module 1.5 to 5.0
HPC
17.02.2022
GN 2240 - Elastomer jaw couplings with clamping hub, Bore code K, with keyw...
Ganter
12.04.2024
GN 808.2 - Universal joint shafts with friction bearing, with longitudinal ...
Ganter
12.04.2024
Conical gears type ''A'' ratio 1:1 module 4 - Conical straight toothed gear...
BEA Ingranaggi
06.07.2020
MAE-SHG-NPT-B - Worm Gear Screw Jack NPT, Version B (with anti-rotation loc...
MÄDLER
26.04.2024
CAPS - Coupling - diaphragm coupling - high flexibility (single diaphragm ·...
SRD-FA
04.07.2022
Angular gear box EL / EG - Accessories
Norgren
21.11.2023
23010 - Beam coupling with radial clamping hub, aluminium
norelem
30.05.2024
GN 808.3 - Universal joint shafts with needle bearing, with longitudinal co...
Ganter
12.04.2024
MAE-KRG-OW3-30L-1:1 - Bevel gearbox OW3 version 30L, ratio 1:1
MÄDLER
10.04.2024
MAE-VB-WELLE-RNW - Connecting Shafts RNW, backlash free, with half shell cl...
MÄDLER
26.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表