您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
BEP Brass extension pipes - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Cooling items
Powered by
CAD模型選擇
{dme/d_m_e_euro/7/bep.prj},{NB=BEP1815},{REF=BEP1815},{REFOLD=BEP-1815},{R=-},{L=150},{SW=11},{D=6},{D2=9},{D1=10},{SERIE=N6},{L1=17},{L2=10.5},{L3=5.0},{L4=3.0},{D4=7},{D5=8.0},{RR=1.25},{VER=2},{RPA=0.000},{RPB=0.000},{V1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Catalog number
ⁿ/ₐ
R
Thread
ⁿ/ₐ
L
Length
[mm]
SW
Width across flets
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
SERIE
ⁿ/ₐ
BEP1810
BEP1810
R1/8" BSPT
100
11
6
9
10
N6
BEP1815
BEP1815
-
150
11
6
9
10
N6
BEP1825
BEP1825
-
250
11
6
9
10
N6
BEP1415
BEP1415
R1/4" BSPT
150
15
9
13
14
N9
BEP1425
BEP1425
-
250
15
9
13
14
N9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BSS Brass extension pipes - DME
D-M-E
08.08.2018
N Connector plugs with teflon seal - DME
D-M-E
22.05.2024
EJP Extension pipes - DME
D-M-E
22.05.2024
MK 100 Quick Release coupling with hose nipple - DME
D-M-E
13.08.2018
MK 15 Quick Release coupling with valve and hose nipple - DME
D-M-E
08.08.2018
MK 120 Quick Release coupling with hose nipple - DME
D-M-E
13.08.2018
MK 12 Quick Release coupling with valve and hose nipple - DME
D-M-E
08.08.2018
MK 10 Quick Release coupling with valve and hose nipple - DME
D-M-E
08.08.2018
MK 150 Quick Release coupling with hose nipple - DME
D-M-E
13.08.2018
ET Extension pipe hex key - DME
D-M-E
22.05.2024
EAS Adapter for Duo-Press 60 - DME
D-M-E
22.05.2024
N Connector plug with inner hexagon - DME
D-M-E
08.08.2018
N Connector plugs - DME
D-M-E
22.05.2024
200/300 90° BSP Elbows - DME
D-M-E
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表