BD47RS - Retaining ring-D type open type / split type
HEFA
16-fixedring
Powered by
CAD모델 선택
{hefa/16-fixedring/bd47s_asmtab.prj},{NB=BD47SN-D16},{SC=BD47SN},{FT=Separation type},{MNS=45},{NDS=S45C},{ST=Electroless nickel plating},{FJ=2 hexagonal socket head cap screws stainless steel},{D=16},{D1=40},{T=15},{M=M6},{DD=7.0},{R=6.0},{F1=17.0},{M1=M5},{P=12},{HH=7},{W=1.5},{L=13.0},{F=8},{C=0.5},{E=12},{INFOTEXT=website},{MM=6},{MM1=5},{PPATH=bd47s-fnu/bd47s_assemblies/bd47s_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
FT
Fixed type
ⁿ/ₐ
MNS
Material national standard
ⁿ/ₐ
NDS
Material day standard
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
FJ
enclosure
ⁿ/ₐ
D
[mm]
D1
[mm]
T
[mm]
M
M(Coarse thread)
ⁿ/ₐ
DD
d
[mm]
R
[mm]
F1
[mm]
M1
[mm]
P
[mm]
HH
h
[mm]
W
[mm]
L
[mm]
F
[mm]
C
[mm]
E
[mm]
BD47SF-D8
BD47SF-D8
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
8
30
15
M5
5.5
4.5
13.0
M3
8
7
1.5
10.0
6
0.5
8
BD47SF-D10
BD47SF-D10
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
10
35
15
M5
5.5
4.5
15.0
M4
10
7
1.5
11.5
6
0.5
10
BD47SF-D12
BD47SF-D12
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
12
35
15
M5
5.5
4.5
15.0
M4
10
7
1.5
11.5
6
0.5
10
BD47SF-D13
BD47SF-D13
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
13
35
15
M5
5.5
4.5
15.0
M4
10
7
1.5
11.5
6
0.5
10
BD47SF-D15
BD47SF-D15
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
15
40
15
M6
7.0
6.0
17.0
M5
12
7
1.5
13.0
8
0.5
12
BD47SF-D16
BD47SF-D16
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
16
40
15
M6
7.0
6.0
17.0
M5
12
7
1.5
13.0
8
0.5
12
BD47SF-D18
BD47SF-D18
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
18
45
15
M6
7.0
6.0
18.5
M5
15
9
1.5
15.0
8
0.5
0
BD47SF-D20
BD47SF-D20
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
20
45
15
M6
7.0
6.0
18.5
M5
15
9
1.5
15.0
8
0.5
13
BD47SF-D25
BD47SF-D25
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
25
50
15
M6
7.0
6.0
21.0
M5
20
10
1.5
18.0
10
0.5
16
BD47SF-D30
BD47SF-D30
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
30
55
15
M6
7.0
6.0
23.5
M6
21
10
1.5
20.0
10
1.0
18
BD47SF-D35
BD47SF-D35
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
35
60
15
M6
7.0
6.0
26.0
M6
23
10
2.0
23.0
12
1.0
0
BD47SF-D40
BD47SF-D40
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
40
70
18
M8
9.0
7.0
30.0
M6
26
12
2.0
26.0
13
1.0
0
BD47SF-D50
BD47SF-D50
BD47SF
Separation type
45
S45C
Blackening
2 hexagonal socket head c...
50
85
22
M10
11.0
9.0
37.0
M8
28
13
3.0
32.0
16
1.0
0
BD47SN-D8
BD47SN-D8
BD47SN
Separation type
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
8
30
15
M5
5.5
4.5
13.0
M3
8
7
1.5
10.0
6
0.5
8
BD47SN-D10
BD47SN-D10
BD47SN
Separation type
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
10
35
15
M5
5.5
4.5
15.0
M4
10
7
1.5
11.5
6
0.5
10
BD47SN-D12
BD47SN-D12
BD47SN
Separation type
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
12
35
15
M5
5.5
4.5
15.0
M4
10
7
1.5
11.5
6
0.5
10
BD47SN-D13
BD47SN-D13
BD47SN
Separation type
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
13
35
15
M5
5.5
4.5
15.0
M4
10
7
1.5
11.5
6
0.5
10
BD47SN-D15
BD47SN-D15
BD47SN
Separation type
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
15
40
15
M6
7.0
6.0
17.0
M5
12
7
1.5
13.0
8
0.5
12
BD47SN-D16
BD47SN-D16
BD47SN
Separation type
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
16
40
15
M6
7.0
6.0
17.0
M5
12
7
1.5
13.0
8
0.5
12
BD47SN-D18
BD47SN-D18
BD47SN
Separation type
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
18
45
15
M6
7.0
6.0
18.5
M5
15
9
1.5
15.0
8
0.5
0
BD47SN-D20
BD47SN-D20
BD47SN
Separation type
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
20
45
15
M6
7.0
6.0
18.5
M5
15
9
1.5
15.0
8
0.5
13
BD47SN-D25
BD47SN-D25
BD47SN
Separation type
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
25
50
15
M6
7.0
6.0
21.0
M5
20
10
1.5
18.0
10
0.5
16
BD47SN-D30
BD47SN-D30
BD47SN
Separation type
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
30
55
15
M6
7.0
6.0
23.5
M6
21
10
1.5
20.0
10
1.0
18
BD47SN-D35
BD47SN-D35
BD47SN
Separation type
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
35
60
15
M6
7.0
6.0
26.0
M6
23
10
2.0
23.0
12
1.0
0
BD47SN-D40
BD47SN-D40
BD47SN
Separation type
45
S45C
Electroless nickel platin...
2 hexagonal socket head c...
40
70
18
M8
9.0
7.0
30.0
M6
26
12
2.0
26.0
13
1.0
0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성