您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BBG 201 - Bronze guide bush with graphite inserts
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/bbg_201.prj},{NB=BBG201.045055030},{CODE=BBG201.045055030},{D=45},{D1=55},{L=30},{L5=4},{RB=1.50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
L5
[mm]
RB
[mm]
BBG 201. 8 x 12 x 8
BBG201.008012008
8
12
8
2
0.50
BBG 201. 8 x 12 x 10
BBG201.008012010
8
12
10
2
0.50
BBG 201. 8 x 12 x 12
BBG201.008012012
8
12
12
2
0.50
BBG 201. 8 x 12 x 15
BBG201.008012015
8
12
15
2
0.50
BBG 201. 10 x 14 x 8
BBG201.010014008
10
14
8
2
0.50
BBG 201. 10 x 14 x 10
BBG201.010014010
10
14
10
2
0.50
BBG 201. 10 x 14 x 12
BBG201.010014012
10
14
12
2
0.50
BBG 201. 10 x 14 x 15
BBG201.010014015
10
14
15
2
0.50
BBG 201. 10 x 14 x 20
BBG201.010014020
10
14
20
2
0.50
BBG 201. 10 x 15 x 10
BBG201.010015010
10
15
10
2
0.50
BBG 201. 12 x 18 x 10
BBG201.012018010
12
18
10
2
0.50
BBG 201. 12 x 18 x 12
BBG201.012018012
12
18
12
2
0.50
BBG 201. 12 x 18 x 15
BBG201.012018015
12
18
15
2
0.50
BBG 201. 12 x 18 x 20
BBG201.012018020
12
18
20
2
0.50
BBG 201. 12 x 18 x 25
BBG201.012018025
12
18
25
2
0.50
BBG 201. 12 x 18 x 30
BBG201.012018030
12
18
30
2
0.50
BBG 201. 13 x 19 x 10
BBG201.013019010
13
19
10
2
0.50
BBG 201. 13 x 19 x 15
BBG201.013019015
13
19
15
2
0.50
BBG 201. 13 x 19 x 20
BBG201.013019020
13
19
20
2
0.50
BBG 201. 14 x 20 x 10
BBG201.014020010
14
20
10
2
0.50
BBG 201. 14 x 20 x 12
BBG201.014020012
14
20
12
2
0.50
BBG 201. 14 x 20 x 15
BBG201.014020015
14
20
15
2
0.50
BBG 201. 14 x 20 x 20
BBG201.014020020
14
20
20
2
0.50
BBG 201. 14 x 20 x 25
BBG201.014020025
14
20
25
2
0.50
BBG 201. 14 x 20 x 30
BBG201.014020030
14
20
30
2
0.50
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BBG 202 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
2962.74. - Guide bar with four sliding surfaces, Bronze with solid lubrican...
FIBRO
21.07.2023
2960.85. - Sliding pad, Bronze with solid lubricant
FIBRO
21.07.2023
2960.72. - Sliding pad, small dimension, Bronze with solid lubricant
FIBRO
21.07.2023
2960.71. - Sliding pad, Bronze with solid lubricant, VDI 3357
FIBRO
21.07.2023
EZP-1 - Bushes for mould centring
Pedrotti
29.09.2021
2052.70. - Guide bush, Bronze with solid lubricant
FIBRO
22.11.2023
PTRH - HSS Strengthened head punches
RCM
27.11.2019
VGR - Shoulder screw
RCM
27.11.2019
LBG 102 - Bronze L sliding guide with graphite inserts
RCM
27.11.2019
BBG 203 - Guide bush with collar Bronze with solid lubricant DIN 9834/ISO 9...
RCM
04.04.2022
TBG 210 - Self-lubricating bronze T sliding guide with graphite inserts
RCM
27.11.2019
PSK - Punch DIN 9861 Shape D / ISO 6752
RCM
04.04.2022
PSW - Punch DIN 9861 Shape DA
RCM
04.04.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表