BAW CAP-BAW BBW CAP-BBW - Washers, Shims (Internal tooth shape, Outer teeth type)
STAMPINGMASTERS
Spring Screw Washer
Washers, Shims
Ring Type
Powered by
CAD모델 선택
{tohatsu/spring_screw_washer/washers_shims/ring-type/baw_cap-baw_bbw_cap-bbw.prj},{NB=CAP-BAW-5-8},{TYPE=CAP-BAW},{MA=鋼},{ROHS=YES},{NO=5-8},{D=27.0},{D1=16.5},{T=1.10},{NT=12},{PS=5/8 (inch)},{PS1=內齒},{PS2=1000/BAG},{WED=網站},{URL=https://www.tohatsu.com.tw}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Product No.
ⁿ/ₐ
TYPE
ⁿ/ₐ
MA
Material
ⁿ/ₐ
ROHS
ⁿ/ₐ
D
[mm]
D1
[mm]
T
[mm]
PS1
Remark
ⁿ/ₐ
PS2
Remark
ⁿ/ₐ
BAW-3
BAW-3
BAW
Steel
YES
6.5
3.2
0.45
Internal teeth
PCS
BAW-3.5
BAW-3.5
BAW
Steel
YES
7.5
3.7
0.45
Internal teeth
PCS
BAW-4
BAW-4
BAW
Steel
YES
8.5
4.3
0.45
Internal teeth
PCS
BAW-5
BAW-5
BAW
Steel
YES
10.0
5.3
0.50
Internal teeth
PCS
BAW-6
BAW-6
BAW
Steel
YES
11.0
6.4
0.60
Internal teeth
PCS
BAW-1-4
BAW-1-4
BAW
Steel
YES
12.0
6.5
0.60
Internal teeth
PCS
BAW-7
BAW-7
BAW
Steel
YES
13.0
7.4
0.80
Internal teeth
PCS
BAW-8
BAW-8
BAW
Steel
YES
15.0
8.4
0.80
Internal teeth
PCS
BAW-3-8
BAW-3-8
BAW
Steel
YES
17.5
9.8
0.80
Internal teeth
PCS
BAW-10
BAW-10
BAW
Steel
YES
18.0
10.5
0.90
Internal teeth
PCS
BAW-7-16
BAW-7-16
BAW
Steel
YES
19.6
11.4
0.80
Internal teeth
PCS
BAW-12
BAW-12
BAW
Steel
YES
21.0
12.5
1.00
Internal teeth
PCS
BAW-1-2
BAW-1-2
BAW
Steel
YES
22.5
13.0
1.00
Internal teeth
PCS
BAW-5-8
BAW-5-8
BAW
Steel
YES
27.0
16.5
1.10
Internal teeth
PCS
BAW-3-4
BAW-3-4
BAW
Steel
YES
32.0
19.6
1.20
Internal teeth
PCS
BAW-7-8
BAW-7-8
BAW
Steel
YES
35.5
23.1
1.30
Internal teeth
PCS
CAP-BAW-3
CAP-BAW-3
CAP-BAW
Steel
YES
6.5
3.2
0.45
Internal teeth
10000/BAG
CAP-BAW-3.5
CAP-BAW-3.5
CAP-BAW
Steel
YES
7.5
3.7
0.45
Internal teeth
10000/BAG
CAP-BAW-4
CAP-BAW-4
CAP-BAW
Steel
YES
8.5
4.3
0.45
Internal teeth
10000/BAG
CAP-BAW-5
CAP-BAW-5
CAP-BAW
Steel
YES
10.0
5.3
0.50
Internal teeth
10000/BAG
CAP-BAW-6
CAP-BAW-6
CAP-BAW
Steel
YES
11.0
6.4
0.60
Internal teeth
10000/BAG
CAP-BAW-1-4
CAP-BAW-1-4
CAP-BAW
Steel
YES
12.0
6.5
0.60
Internal teeth
5000/BAG
CAP-BAW-7
CAP-BAW-7
CAP-BAW
Steel
YES
13.0
7.4
0.80
Internal teeth
5000/BAG
CAP-BAW-8
CAP-BAW-8
CAP-BAW
Steel
YES
15.0
8.4
0.80
Internal teeth
5000/BAG
CAP-BAW-3-8
CAP-BAW-3-8
CAP-BAW
Steel
YES
17.5
9.8
0.80
Internal teeth
2000/BAG
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 72000 - Serrated lock washer AZ type external teeth - NFE 27624 - Pla...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Modèle 416514 - Serrated lock washer internal teeth - Stainless steel A4 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 6798 A - FN 619 - schwarz - Fächerscheiben, Form A
SFS Group Schweiz AG
25.09.2023
DIN 6798 J - FN 591 - rostfrei A4 - Fächerscheibe, Form J
SFS Group Schweiz AG
25.09.2023
BN 790 - Toothed lock washers type J, internal teeth (DIN 6797 J), spring s...
Bossard Catalog
31.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성