您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
BML - Base Plate Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1B Tube clamps
BML
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/bml/bml.prj},{NB=Fuss-Klemmverbinder BML-V40-1-2},{PARTNUMBER=BML-V40-1-2},{D11=0},{S11=40},{D2=11},{NDM=10},{KDM=8.157},{D33=10},{K=91},{L1=98.0},{L2=70},{L3=145},{L4=35},{T=14},{X1=115},{X2=90},{Y1=108},{Y2=50},{Y3=45.0},{R1=2.500},{R2=5.000},{K1=76.000},{X3=25.000},{K2=57.000},{R3=4.000},{D4=12.500},{L5X=35.000},{R4=8.000},{Y4=11.000},{X5=14.510},{L6=36.500},{S2=16.960},{Y5=11.000},{Y6=3.000},{L7=58.000},{L8=40.000},{L9=10.000},{R5=1.000},{S3=16.000},{S4=9.240},{L10=5.000},{SS=15.960},{WEIGHT=0.8390},{FORMVIS=S},{FORMX= 1, 'D1', 2, 'S'},{D1=-},{S=V40},{KS=Klemmschrauben mit Innensechskant},{D3=M10},{Z=M10-60},{L5=78 | 92},{OB=schwarz},{KLEMM=GN 911-M10-63},{MAT=Aluminium},{CTN=76090000},{ROHS=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S
Square
ⁿ/ₐ
D2
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Y3
[mm]
Z
Screw locations
ⁿ/ₐ
L5
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Connector Clam...
BML-B20-1-8
B20
-
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.2970
76090000
YES
Base Plate Connector Clam...
BML-B20-1-2
B20
-
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.2970
76090000
YES
Base Plate Connector Clam...
BML-V20-1-8
-
V20
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.2970
76090000
YES
Base Plate Connector Clam...
BML-V20-1-2
-
V20
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.2970
76090000
YES
Base Plate Connector Clam...
BML-B25-1-8
B25
-
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.2910
76090000
YES
Base Plate Connector Clam...
BML-B25-1-2
B25
-
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.2910
76090000
YES
Base Plate Connector Clam...
BML-V25-1-8
-
V25
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.2730
76090000
YES
Base Plate Connector Clam...
BML-V25-1-2
-
V25
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.2730
76090000
YES
Base Plate Connector Clam...
BML-B30-1-8
B30
-
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.2860
76090000
YES
Base Plate Connector Clam...
BML-B30-1-2
B30
-
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.2860
76090000
YES
Base Plate Connector Clam...
BML-V30-1-8
-
V30
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
blank
0.2730
76090000
YES
Base Plate Connector Clam...
BML-V30-1-2
-
V30
7
58
69.0
46
96
23
7
75
60
72
35
30.0
M8-35
63 | 78
black
0.2730
76090000
YES
Base Plate Connector Clam...
BML-B40-1-8
B40
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8730
76090000
YES
Base Plate Connector Clam...
BML-B40-1-2
B40
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
black
0.8730
76090000
YES
Base Plate Connector Clam...
BML-V40-1-8
-
V40
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8390
76090000
YES
Base Plate Connector Clam...
BML-V40-1-2
-
V40
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
black
0.8390
76090000
YES
Base Plate Connector Clam...
BML-B42-1-8
B42
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8500
76090000
YES
Base Plate Connector Clam...
BML-B42-1-2
B42
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
black
0.8500
76090000
YES
Base Plate Connector Clam...
BML-B45-1-8
B45
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8400
76090000
YES
Base Plate Connector Clam...
BML-B45-1-2
B45
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
black
0.8400
76090000
YES
Base Plate Connector Clam...
BML-V45-1-8
-
V45
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8160
76090000
YES
Base Plate Connector Clam...
BML-V45-1-2
-
V45
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
black
0.8160
76090000
YES
Base Plate Connector Clam...
BML-B48-1-8
B48
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8300
76090000
YES
Base Plate Connector Clam...
BML-B48-1-2
B48
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
black
0.8300
76090000
YES
Base Plate Connector Clam...
BML-B50-1-8
B50
-
11
91
98.0
70
145
35
14
115
90
108
50
45.0
M10-60
78 | 92
blank
0.8150
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 166 - Base Plate Connector Clamps, Aluminum, with screw, stainless steel
Ganter
19.06.2024
VZH - Handwheels, Type A, without handle
Inocon
19.06.2024
VZPM - Position Indicators, Type R, Numbers ascending clockwise
Inocon
19.06.2024
GN 196 - Angle Connector Clamps, Aluminum, with screw, stainless steel
Elesa+Ganter
21.06.2024
Alu Profile D-80x80 - Aluminium Profile System - Heavy Duty
RK Rose+Krieger
26.06.2024
KM - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Inocon
19.06.2024
Aluprofil F-60x60 - Structural profiles
RK Rose+Krieger
23.02.2024
KS - Two-Way Connector Clamp, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
Aluprofil F-60x60-L - Structural profiles
RK Rose+Krieger
23.02.2024
Roller - Roller conveyors
RK Rose+Krieger
25.01.2024
FM - Flanged Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
19.06.2024
GSF - Swivel Clamp Connector Joints, Aluminum, with screw, steel zinc plate...
Inocon
19.06.2024
LST - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated, Typ...
Inocon
19.06.2024
LSQ - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated, Typ...
Inocon
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表