Ball Valve Type 21 Pneumatic actuated Type TA (Air to open, Air to close), Flanged End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Ball Valve Type 21/21α, Pneumatic actuated Type TA
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_bv_type_21_21a_ta/bv21_pa_flange_air_asmtab.prj},{NB=A2AKGUEFD032},{STD=DIN},{AC=AO},{NDMM=32},{NDINCH=11/4},{L=180},{H=182.0},{W=249},{P=92.0},{VERSB=1},{VERSF=3},{VERSUN=1},{VERSACT=1},{NUT=1},{X=DIN},{VERSSCH=2},{DIST=0.000},{ORDEROPEN=A2AKGUEFD0},{ORDERCLOSE=A2AKSUEFD0},{PPATH=../../ball_val_typ_21_pa/parts/bv21_pa_flange_air_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
W
[mm]
P
[mm]
A2AKGUEF1015
A2AKGUEF1015
JIS
15
1/2
143
159.5
249
92.0
A2AKGUEF1020
A2AKGUEF1020
JIS
20
3/4
172
166.0
249
92.0
A2AKGUEF1025
A2AKGUEF1025
JIS
25
1
187
173.0
249
92.0
A2AKGUEF1032
A2AKGUEF1032
JIS
32
11/4
190
182.0
249
92.0
A2AKGUEF1040
A2AKGUEF1040
JIS
40
11/2
212
224.0
345
103.0
A2AKGUEF1050
A2AKGUEF1050
JIS
50
2
234
235.5
345
103.0
A21KGUEF1065
A21KGUEF1065
JIS
65
21/2
261
268.0
413
118.5
A21KGUEF1080
A21KGUEF1080
JIS
80
3
306
277.0
413
118.5
A21KGUEF1100
A21KGUEF1100
JIS
100
4
374
348.0
487
143.5
A2AKGUEFD015
A2AKGUEFD015
DIN
15
1/2
130
159.5
249
92.0
A2AKGUEFD020
A2AKGUEFD020
DIN
20
3/4
150
166.0
249
92.0
A2AKGUEFD025
A2AKGUEFD025
DIN
25
1
160
173.0
249
92.0
A2AKGUEFD032
A2AKGUEFD032
DIN
32
11/4
180
182.0
249
92.0
A2AKGUEFD040
A2AKGUEFD040
DIN
40
11/2
200
224.0
345
103.0
A2AKGUEFD050
A2AKGUEFD050
DIN
50
2
230
235.5
345
103.0
A21KGUEFD065
A21KGUEFD065
DIN
65
21/2
290
268.0
413
118.5
A21KGUEFD080
A21KGUEFD080
DIN
80
3
312
277.0
413
118.5
A21KGUEFD100
A21KGUEFD100
DIN
100
4
352
348.0
487
143.5
A2AKGUEFA015
A2AKGUEFA015
ANSI
15
1/2
143
159.5
249
92.0
A2AKGUEFA020
A2AKGUEFA020
ANSI
20
3/4
172
166.0
249
92.0
A2AKGUEFA025
A2AKGUEFA025
ANSI
25
1
187
173.0
249
92.0
A2AKGUEFA032
A2AKGUEFA032
ANSI
32
11/4
190
182.0
249
92.0
A2AKGUEFA040
A2AKGUEFA040
ANSI
40
11/2
212
224.0
345
103.0
A2AKGUEFA050
A2AKGUEFA050
ANSI
50
2
234
235.5
345
103.0
A21KGUEFA065
A21KGUEFA065
ANSI
65
21/2
259
268.0
413
118.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表