您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 606 V - Ball point screws, Type V, flat ball, with swivel limiting stop
Elesa+Ganter
机械操作件
GN 606
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn606/gn606_v.prj},{NB=Kugelspannschraube GN 606-M8-50-V},{PARTNUMBER=GN 606-M8-50-V},{D1=M8},{ND=8.000},{KD=6.466},{L1=50},{L1X=20,30,35,40,50},{D3=4.2},{D4=13},{L4=0.50},{L5=3.5},{L6=8},{SW=6},{T2=4.000},{R=0.800},{WEIGHT=0.023},{CTN=73181568},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L1
Nominal length
[mm]
D3
[mm]
D4
[mm]
L4
~
[mm]
L5
[mm]
L6
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball point screw GN 606-M...
GN 606-M6-16-V
M6
16
3.2
10
0.45
3.0
6
5
0.006
73181568
YES
Ball point screw GN 606-M...
GN 606-M6-20-V
M6
20
3.2
10
0.45
3.0
6
5
0.007
73181568
YES
Ball point screw GN 606-M...
GN 606-M6-25-V
M6
25
3.2
10
0.45
3.0
6
5
0.008
73181568
YES
Ball point screw GN 606-M...
GN 606-M6-30-V
M6
30
3.2
10
0.45
3.0
6
5
0.009
73181568
YES
Ball point screw GN 606-M...
GN 606-M6-40-V
M6
40
3.2
10
0.45
3.0
6
5
0.011
73181568
YES
Ball point screw GN 606-M...
GN 606-M8-20-V
M8
20
4.2
13
0.50
3.5
8
6
0.013
73181568
YES
Ball point screw GN 606-M...
GN 606-M8-30-V
M8
30
4.2
13
0.50
3.5
8
6
0.015
73181568
YES
Ball point screw GN 606-M...
GN 606-M8-35-V
M8
35
4.2
13
0.50
3.5
8
6
0.017
73181568
YES
Ball point screw GN 606-M...
GN 606-M8-40-V
M8
40
4.2
13
0.50
3.5
8
6
0.019
73181568
YES
Ball point screw GN 606-M...
GN 606-M8-50-V
M8
50
4.2
13
0.50
3.5
8
6
0.023
73181568
YES
Ball point screw GN 606-M...
GN 606-M10-25-V
M10
25
5.7
16
0.60
4.5
10
8
0.025
73181568
YES
Ball point screw GN 606-M...
GN 606-M10-30-V
M10
30
5.7
16
0.60
4.5
10
8
0.026
73181568
YES
Ball point screw GN 606-M...
GN 606-M10-40-V
M10
40
5.7
16
0.60
4.5
10
8
0.031
73181568
YES
Ball point screw GN 606-M...
GN 606-M10-50-V
M10
50
5.7
16
0.60
4.5
10
8
0.037
73181568
YES
Ball point screw GN 606-M...
GN 606-M10-60-V
M10
60
5.7
16
0.60
4.5
10
8
0.044
73181568
YES
Ball point screw GN 606-M...
GN 606-M12-30-V
M12
30
7.1
18
0.75
5.0
12
10
0.038
73181568
YES
Ball point screw GN 606-M...
GN 606-M12-50-V
M12
50
7.1
18
0.75
5.0
12
10
0.054
73181568
YES
Ball point screw GN 606-M...
GN 606-M12-80-V
M12
80
7.1
18
0.75
5.0
12
10
0.080
73181568
YES
Ball point screw GN 606-M...
GN 606-M16-40-V
M16
40
9.7
24
1.00
6.0
16
14
0.092
73181568
YES
Ball point screw GN 606-M...
GN 606-M16-60-V
M16
60
9.7
24
1.00
6.0
16
14
0.123
73181568
YES
Ball point screw GN 606-M...
GN 606-M16-80-V
M16
80
9.7
24
1.00
6.0
16
14
0.151
73181568
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6379 - Studs
Ganter
12.04.2024
GN 631 - Thrust pads
Elesa+Ganter
28.03.2024
GN 606 VR - Ball point screws, Type VR, flat ball, with swivel limiting sto...
Elesa+Ganter
28.03.2024
DIN 444 - Swing bolts
Ganter
12.04.2024
GN 631.5 - Stainless Steel Thrust pads
Elesa+Ganter
28.03.2024
DIN 444 NI - Stainless Steel-Swing bolts
Ganter
12.04.2024
GN 6311.1 - Thrust pads, Type K, Thrust pad surface plain, with plastic cap
Elesa+Ganter
28.03.2024
GN 6311.1 - Thrust pads, Type A, Thrust pad surface plain, without plastic ...
Elesa+Ganter
28.03.2024
GN 6311.1 - Thrust pads, Type P, Thrust pad surface with prism, without pla...
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type R, Serrated contact face
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type BR, Smooth contact face, with automatic retu...
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type B, Smooth contact face
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type RR, Serrated contact face, with automatic re...
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type RHH, Serrated contact face, with automatic r...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表