您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 605 - Ball Point Screws, Type A, Full ball
Elesa+Ganter
机械操作件
GN 605
Powered by
CAD模型選擇
{elesa_ganter/machine_elements/gn605/gn605_a.prj},{NB=Kugelspannschraube GN 605-M8-25-A},{PARTNUMBER=GN 605-M8-25-A},{D1=M8},{ND=8.000},{KD=6.466},{L1=25},{L1X=10,12,20,25,30},{D2=5.5},{L2=1.8},{SW=4.0},{T2=2.500},{SB=15000},{WEIGHT=0.007},{CTN=73181548},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
Nominal length
[mm]
D2
[mm]
L2
≈
[mm]
SW
[mm]
SB
Static load
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball point screw GN 605-M...
GN 605-M4-6-A
M4
6
2.5
0.8
2.0
3500
0.001
73181548
YES
Ball point screw GN 605-M...
GN 605-M4-10-A
M4
10
2.5
0.8
2.0
3500
0.001
73181548
YES
Ball point screw GN 605-M...
GN 605-M4-16-A
M4
16
2.5
0.8
2.0
3500
0.001
73181548
YES
Ball point screw GN 605-M...
GN 605-M5-8-A
M5
8
3.0
1.0
2.5
5000
0.001
73181548
YES
Ball point screw GN 605-M...
GN 605-M5-12-A
M5
12
3.0
1.0
2.5
5000
0.001
73181548
YES
Ball point screw GN 605-M...
GN 605-M5-20-A
M5
20
3.0
1.0
2.5
5000
0.002
73181548
YES
Ball point screw GN 605-M...
GN 605-M6-10-A
M6
10
4.0
1.3
3.0
9000
0.002
73181548
YES
Ball point screw GN 605-M...
GN 605-M6-16-A
M6
16
4.0
1.3
3.0
9000
0.003
73181548
YES
Ball point screw GN 605-M...
GN 605-M6-20-A
M6
20
4.0
1.3
3.0
9000
0.003
73181548
YES
Ball point screw GN 605-M...
GN 605-M6-25-A
M6
25
4.0
1.3
3.0
9000
0.004
73181548
YES
Ball point screw GN 605-M...
GN 605-M8-10-A
M8
10
5.5
1.8
4.0
15000
0.003
73181548
YES
Ball point screw GN 605-M...
GN 605-M8-12-A
M8
12
5.5
1.8
4.0
15000
0.003
73181548
YES
Ball point screw GN 605-M...
GN 605-M8-20-A
M8
20
5.5
1.8
4.0
15000
0.005
73181548
YES
Ball point screw GN 605-M...
GN 605-M8-25-A
M8
25
5.5
1.8
4.0
15000
0.007
73181548
YES
Ball point screw GN 605-M...
GN 605-M8-30-A
M8
30
5.5
1.8
4.0
15000
0.009
73181548
YES
Ball point screw GN 605-M...
GN 605-M10-12-A
M10
12
7.0
2.3
5.0
24000
0.005
73181548
YES
Ball point screw GN 605-M...
GN 605-M10-16-A
M10
16
7.0
2.3
5.0
24000
0.007
73181548
YES
Ball point screw GN 605-M...
GN 605-M10-20-A
M10
20
7.0
2.3
5.0
24000
0.009
73181548
YES
Ball point screw GN 605-M...
GN 605-M10-25-A
M10
25
7.0
2.3
5.0
24000
0.011
73181548
YES
Ball point screw GN 605-M...
GN 605-M10-35-A
M10
35
7.0
2.3
5.0
24000
0.016
73181548
YES
Ball point screw GN 605-M...
GN 605-M12-16-A
M12
16
8.5
2.8
6.0
30000
0.010
73181548
YES
Ball point screw GN 605-M...
GN 605-M12-20-A
M12
20
8.5
2.8
6.0
30000
0.010
73181548
YES
Ball point screw GN 605-M...
GN 605-M12-30-A
M12
30
8.5
2.8
6.0
30000
0.020
73181548
YES
Ball point screw GN 605-M...
GN 605-M12-40-A
M12
40
8.5
2.8
6.0
30000
0.024
73181548
YES
Ball point screw GN 605-M...
GN 605-M16-20-A
M16
20
12.0
4.3
8.0
73000
0.022
73181548
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 605 - Ball Point Screws, Type B, Flat ball
Elesa+Ganter
28.03.2024
GN 605 - Ball Point Screws, Type VR, Flat ball, with swivel limiting stop, ...
Elesa+Ganter
28.03.2024
DIN 929 - Hexagonal weld nuts
Fabory
13.02.2023
GN 605 - Ball Point Screws, Type V, Flat ball, with swivel limiting stop
Elesa+Ganter
28.03.2024
GN 605 - Ball Point Screws, Type A, Full ball
Ganter
12.04.2024
GN 605 - Ball Point Screws, Type A, Full ball
JW Winco
02.04.2024
GN 605 - Ball Point Screws, Stainless Steel, Type AN, Full ball
Elesa+Ganter
28.03.2024
GN 606 A - Ball point screws, Type A, full ball
Elesa+Ganter
28.03.2024
GN 615 - Spring plungers with ball, with slot, Type K, Steel, standard spri...
Elesa+Ganter
28.03.2024
ISO 7379 - Shoulder screws with collar
Elesa+Ganter
28.03.2024
GN 611 L - Spring plungers, Type L standard spring load
Elesa+Ganter
28.03.2024
GN 559 - Cabinet „U“ handles, Type C, open ended type, mounting from the op...
Ganter
12.04.2024
GN 913 3 MS - Grub screws Type MS
Elesa+Ganter
28.03.2024
ERX-p - Adjustable handles
Elesa
13.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表