您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 648.2 N - Ball joints with threaded stud, Type N
Elesa+Ganter
接头
GN 648.2
GN 648.2 N
Powered by
CAD模型選擇
{elesa_ganter/joints/gn648_2/gn648_2_n/gn_648_2_n_asmtab.prj},{NB=Gelenkkopf mit Schraube GN 648.2-14-M14-N},{PARTNUMBER=GN 648.2-14-M14-N},{D1=14},{D2=M14},{DG=14.000},{DK=11.546},{B1=19},{B2=13.50},{D3=16.8},{D4=36},{L1=60},{L2=78},{L3=38},{W=16},{PPATH=gn_648_2_n_asmtpl.prj},{WEIGHT=0.1400},{CTN=84833038},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
H7
[mm]
D2
Thread
ⁿ/ₐ
B1
-0.12
[mm]
B2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
W
Pivoting Winkel
[°]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball joint with threaded ...
GN 648.2-5-M5-N
5
M5
8
6.00
7.7
18
33
42
20
13
0.0150
84833038
YES
Ball joint with threaded ...
GN 648.2-5-M5L-N
5
M5L
8
6.00
7.7
18
33
42
20
13
0.0150
84833038
YES
Ball joint with threaded ...
GN 648.2-6-M6-N
6
M6
9
6.75
8.9
20
36
46
22
13
0.0150
84833038
YES
Ball joint with threaded ...
GN 648.2-6-M6L-N
6
M6L
9
6.75
8.9
20
36
46
22
13
0.0200
84833038
YES
Ball joint with threaded ...
GN 648.2-8-M8-N
8
M8
12
9.00
10.4
24
42
54
25
14
0.0400
84833038
YES
Ball joint with threaded ...
GN 648.2-8-M8L-N
8
M8L
12
9.00
10.4
24
42
54
25
14
0.0400
84833038
YES
Ball joint with threaded ...
GN 648.2-10-M10-N
10
M10
14
10.50
12.9
28
48
62
29
13
0.0600
84833038
YES
Ball joint with threaded ...
GN 648.2-10-M10L-N
10
M10L
14
10.50
12.9
28
48
62
29
13
0.0600
84833038
YES
Ball joint with threaded ...
GN 648.2-12-M12-N
12
M12
16
12.00
15.4
32
54
70
33
13
0.0950
84833038
YES
Ball joint with threaded ...
GN 648.2-12-M12L-N
12
M12L
16
12.00
15.4
32
54
70
33
13
0.0950
84833038
YES
Ball joint with threaded ...
GN 648.2-14-M14-N
14
M14
19
13.50
16.8
36
60
78
38
16
0.1400
84833038
YES
Ball joint with threaded ...
GN 648.2-14-M14L-N
14
M14L
19
13.50
16.8
36
60
78
38
16
0.1450
84833038
YES
Ball joint with threaded ...
GN 648.2-16-M16-N
16
M16
21
15.00
19.3
42
66
87
40
15
0.2100
84833038
YES
Ball joint with threaded ...
GN 648.2-16-M16L-N
16
M16L
21
15.00
19.3
42
66
87
40
15
0.2050
84833038
YES
Ball joint with threaded ...
GN 648.2-18-M18x1,5-N
18
M18x1,5
23
16.50
21.8
46
72
95
44
15
0.2750
84833038
YES
Ball joint with threaded ...
GN 648.2-18-M18x1,5L-N
18
M18x1,5L
23
16.50
21.8
46
72
95
44
15
0.2900
84833038
YES
Ball joint with threaded ...
GN 648.2-20-M20x1,5-N
20
M20x1,5
25
18.00
24.3
50
78
103
47
14
0.3000
84833038
YES
Ball joint with threaded ...
GN 648.2-20-M20x1,5L-N
20
M20x1,5L
25
18.00
24.3
50
78
103
47
14
0.3750
84833038
YES
Ball joint with threaded ...
GN 648.2-22-M22x1,5-N
22
M22x1,5
28
20.00
25.8
54
84
111
51
15
0.4700
84833038
YES
Ball joint with threaded ...
GN 648.2-22-M22x1,5L-N
22
M22x1,5L
28
20.00
25.8
54
84
111
51
15
0.4750
84833038
YES
Ball joint with threaded ...
GN 648.2-25-M24x2-N
25
M24x2
31
22.00
29.6
60
94
124
58
15
0.6150
84833038
YES
Ball joint with threaded ...
GN 648.2-25-M24x2L-N
25
M24x2L
31
22.00
29.6
60
94
124
58
15
0.6200
84833038
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 648.2 - Ball joint heads with threaded bolt, Type W, Steel-PTFE / Steel ...
Elesa+Ganter
21.06.2024
GN 648.1 N - Ball joints with female thread, Type N
Elesa+Ganter
21.06.2024
GN 751 - Fork joints, Type B with snap-on spring
Elesa+Ganter
21.06.2024
BAS2 - Support bases
Elesa
24.06.2024
MAE-KURO-391 - 388型万向传动装置,带底部安装法兰,带坚固的钢外壳
MÄDLER
10.04.2024
GN 732.1 - Cylinder head shoulder bolts, Steel
Ganter
19.06.2024
GN 648.6 - Stainless Steel-Ball joint heads with threaded bolt, Type NH, Br...
Elesa+Ganter
21.06.2024
ISO 7379 - Shoulder screws with collar
Elesa+Ganter
21.06.2024
RMBR, SRMBR - 铰孔螺栓-盖螺栓型
Misumi
03.06.2021
DIN 71802 - Winkeld ball joint, Type CS, with threaded ball shanks, with sa...
Elesa+Ganter
21.06.2024
07221 - 螺丝扣螺母,钢管制成,封闭型,DIN 1478
norelem
30.05.2024
GN 752 - Joint pieces
Elesa+Ganter
21.06.2024
GN 1524 - Swing bolts, with long threaded bolt
Elesa+Ganter
21.06.2024
GN 648.5 - Stainless Steel-Ball joint heads with female thread, Type WK, St...
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表