您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
B3170CT - Adjustable Swivel Hanger for Copper Tubing (TOLCO Fig. 202)
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3104c_asmtab.prj},{NB=B3104C-1-1/2_PLN},{BPN=B3104},{PS=1.50000000},{FINISH=PLN},{A=3/8-16},{A1=0.37500},{D=2.00000000},{DMM=50.8},{E=2.50000000},{EMM=63.5},{F=1.00000000},{FMM=25.4},{DL=250},{DLKN=1.11},{AWT=30},{AWTKG=13.6},{PSTEXT=1-1/2},{LOD=},{SCREWPN=1/4-20x2-3/4HHCS},{NUTPN=0.25000},{PPATH=parts/b3104_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
A
A - Rod Size
[Inch]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
D - Rod Take-Out
[Inch]
DMM
D - Rod Take-Out
[mm]
E
[Inch]
EMM
E
[mm]
F
F - Adjustment
[Inch]
FMM
F - Adjustment
[mm]
DL
Design Load
[lbs.]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
B3104C-1/2 PLN
B3104C-1/2 PLN
1/2
13
3/8-16
2.283
58.0
1.907
48.4
13/16
20.6
2 1/2
63.5
7/16
11.1
150
0.67
13
5.9
B3104C-3/4 PLN
B3104C-3/4 PLN
3/4
19
3/8-16
2.600
66.1
2.100
53.3
1
25.4
2 1/2
63.5
7/16
11.1
250
1.11
22
10.0
B3104C-1 PLN
B3104C-1 PLN
1
25
3/8-16
2.820
71.6
2.194
55.7
1 3/8
34.9
2 1/2
63.5
9/16
14.3
250
1.11
24
10.9
B3104C-1-1/4 PLN
B3104C-1-1/4 PLN
1 1/4
32
3/8-16
3.600
91.5
2.788
70.8
1 3/4
44.4
2 1/2
63.5
13/16
20.6
250
1.11
29
13.1
B3104C-1-1/2 PLN
B3104C-1-1/2 PLN
1 1/2
38
3/8-16
4.133
105.0
3.226
81.9
2
50.8
2 1/2
63.5
1
25.4
250
1.11
30
13.6
B3104C-2 PLN
B3104C-2 PLN
2
51
3/8-16
4.498
114.3
3.342
84.9
2 15/16
74.6
2 1/2
63.5
1 3/4
44.4
250
1.11
35
15.9
B3104C-2-1/2 PLN
B3104C-2-1/2 PLN
2 1/2
64
1/2-13
6.538
166.1
5.132
130.4
3 7/16
87.3
2 1/2
63.5
2
50.8
350
1.55
82
37.2
B3104C-3 PLN
B3104C-3 PLN
3
76
1/2-13
6.282
159.6
4.564
115.9
3 3/4
95.2
2 1/2
63.5
2
50.8
350
1.55
91
41.3
B3104C-3-1/2 PLN
B3104C-3-1/2 PLN
3 1/2
89
1/2-13
7.413
188.3
5.445
138.3
4
101.6
2 1/2
63.5
2
50.8
350
1.55
98
44.4
B3104C-4 PLN
B3104C-4 PLN
4
102
1/2-13
7.688
195.3
5.469
138.9
4 9/16
115.9
2 1/2
63.5
2 3/16
55.6
400
1.78
132
59.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. B3104CT - Clevis Hanger (TOLCO Fig. 81) - Pipe Hangers
Eaton B-Line
17.10.2023
DB__DS Series Support Bases With B22SH Vertical & Horizontal Channel Member...
Eaton B-Line
17.10.2023
DB Series Support Base With B44 Channel - Dura-Blok Rooftop Supports
Eaton B-Line
17.10.2023
Fig. B3198RCT - Extension Split Pipe Clamp
Eaton B-Line
17.10.2023
DB6 Series Support Base With B12 Channel - Dura-Blok Rooftop Supports
Eaton B-Line
17.10.2023
Fig. B3104CTC - Clevis Hanger - PVC Coated (TOLCO Fig. 81PVC) - Pipe Hanger...
Eaton B-Line
17.10.2023
B3170CTC - Adjustable Swivel Hanger for Copper Tubing - Plastic Coated
Eaton B-Line
17.10.2023
B3170CT - Adjustable Swivel Hanger for Copper Tubing (TOLCO Fig. 202)
Eaton B-Line
17.10.2023
Fig. 200 - "Trimline" Adjustable Band Hanger (Cooper B-Line Fig. B3170NF)
Eaton B-Line
17.10.2023
Squar Flange type SMK series
NIPPON BEARING CO., LTD.
27.07.2020
Fig. 200F - "Trimline" Adjustable Band Hanger with Felt Lining (Cooper B-Li...
Eaton B-Line
17.10.2023
Fig. B3100 - Standard Clevis Hanger (TOLCO Fig.1) - Pipe Hangers
Eaton B-Line
17.10.2023
Fig. 120 - "U" Hanger
Eaton B-Line
17.10.2023
Fig. B3100C - Standard Clevis Hanger - Plastic Coated (TOLCO Fig.1PVC) - Pi...
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表