您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Spraying Systems
Created: 27.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spraying Systems
SpiralJet HHSJX - Nozzles - Metric
Spraying Systems
Metric Units
Full Cone Nozzles
Large Free Passage Full Cone Nozzles
Powered by
CAD模型選擇
{sprayingsystems/metric_units/full_cone_nozzles/large_free_passage_full_cone_nozzles/nozzle_hhsjx_m.prj},{NB=B1HHSJX-SS120340_m},{PN=B1HHSJX-SS120340},{SG2=SpiralJet® HHSJX Series Nozzles},{CP=nozzle_hhsjx_m.prj},{IC=1},{SA=120},{CS=340},{TT=Male},{THD=BSPT},{MAT=316 Stainless Steel},{EOD=15,875},{MFP=15,875},{FR07=130},{FR15=190},{FR3=268},{FR7=410},{FR25=775},{LL=130.18},{SS1=47.62},{SS2=44.45},{SP=Full Cone},{SPSG=-},{SAG=Standard},{BDBN=27467-19 Hex, & Round},{ICRN=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Sales Part
ⁿ/ₐ
IC
Inlet Connection Size
[Inch]
SA
Spray Angle
[°]
CS
Capacity Size
ⁿ/ₐ
TT
Male/Female
ⁿ/ₐ
THD
Thread Types
ⁿ/ₐ
MAT
Materials
ⁿ/ₐ
EOD
Equiv Orifice Diam
ⁿ/ₐ
MFP
Max Free Passage Dia
[mm]
FR07
Flow Rate (lpm) at 0.7 bar
ⁿ/ₐ
FR15
Flow Rate (lpm) at 1.5 bar
ⁿ/ₐ
FR3
Flow Rate (lpm) at 3 bar
ⁿ/ₐ
FR7
Flow Rate (lpm) at 8 bar
ⁿ/ₐ
FR25
Flow Rate (lpm) at 25 bar
ⁿ/ₐ
DESIGN
Design
ⁿ/ₐ
LL
L
[mm]
SS1
S1
[mm]
SS2
S2
[mm]
SS3
S3
[mm]
B3/8HHSJX-SS12030
B3/8HHSJX-SS12030
3/8
120
30
Male
BSPT
316 Stainless Steel
4,7752
4,7752
11.4
16.8
24
36
68
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-12030
B3/8HHSJX-12030
3/8
120
30
Male
BSPT
Brass
4,7752
4,7752
11.4
16.8
24
36
68
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-PP12030
B3/8HHSJX-PP12030
3/8
120
30
Male
BSPT
Polypropylene
4,7752
4,7752
11.4
16.8
24
36
68
Round
69.85
25.40
22.23
0.00
B3/8HHSJX-SS12040
B3/8HHSJX-SS12040
3/8
120
40
Male
BSPT
316 Stainless Steel
5,5626
5,5626
15.3
22
32
48
91
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-12040
B3/8HHSJX-12040
3/8
120
40
Male
BSPT
Brass
5,5626
5,5626
15.3
22
32
48
91
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-PP12040
B3/8HHSJX-PP12040
3/8
120
40
Male
BSPT
Polypropylene
5,5626
5,5626
15.3
22
32
48
91
Round
69.85
25.40
22.23
0.00
B3/8HHSJX-SS12053
B3/8HHSJX-SS12053
3/8
120
53
Male
BSPT
316 Stainless Steel
6,35
6,35
20
30
42
64
121
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-12053
B3/8HHSJX-12053
3/8
120
53
Male
BSPT
Brass
6,35
6,35
20
30
42
64
121
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-PP12053
B3/8HHSJX-PP12053
3/8
120
53
Male
BSPT
Polypropylene
6,35
6,35
20
30
42
64
121
Round
69.85
25.40
22.23
0.00
B3/8HHSJX-SS12082
B3/8HHSJX-SS12082
3/8
120
82
Male
BSPT
316 Stainless Steel
7,9502
7,9502
31
46
65
99
187
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-12082
B3/8HHSJX-12082
3/8
120
82
Male
BSPT
Brass
7,9502
7,9502
31
46
65
99
187
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-PP12082
B3/8HHSJX-PP12082
3/8
120
82
Male
BSPT
Polypropylene
7,9502
7,9502
31
46
65
99
187
Round
69.85
25.40
22.23
0.00
B3/8HHSJX-SS9030
B3/8HHSJX-SS9030
3/8
90
30
Male
BSPT
316 Stainless Steel
4,7752
4,7752
11.4
16.8
24
36
68
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-9030
B3/8HHSJX-9030
3/8
90
30
Male
BSPT
Brass
4,7752
4,7752
11.4
16.8
24
36
68
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-PP9030
B3/8HHSJX-PP9030
3/8
90
30
Male
BSPT
Polypropylene
4,7752
4,7752
11.4
16.8
24
36
68
Round
69.85
25.40
22.23
0.00
B3/8HHSJX-SS9040
B3/8HHSJX-SS9040
3/8
90
40
Male
BSPT
316 Stainless Steel
5,5626
5,5626
15.3
22
32
48
91
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-9040
B3/8HHSJX-9040
3/8
90
40
Male
BSPT
Brass
5,5626
5,5626
15.3
22
32
48
91
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-PP9040
B3/8HHSJX-PP9040
3/8
90
40
Male
BSPT
Polypropylene
5,5626
5,5626
15.3
22
32
48
91
Round
69.85
25.40
22.23
0.00
B3/8HHSJX-SS9053
B3/8HHSJX-SS9053
3/8
90
53
Male
BSPT
316 Stainless Steel
6,35
6,35
20
30
42
64
121
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-9053
B3/8HHSJX-9053
3/8
90
53
Male
BSPT
Brass
6,35
6,35
20
30
42
64
121
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-PP9053
B3/8HHSJX-PP9053
3/8
90
53
Male
BSPT
Polypropylene
6,35
6,35
20
30
42
64
121
Round
69.85
25.40
22.23
0.00
B3/8HHSJX-SS9082
B3/8HHSJX-SS9082
3/8
90
82
Male
BSPT
316 Stainless Steel
7,9502
7,9502
31
46
65
99
187
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-9082
B3/8HHSJX-9082
3/8
90
82
Male
BSPT
Brass
7,9502
7,9502
31
46
65
99
187
Hexagon
69.85
25.40
22.23
22.23
B3/8HHSJX-PP9082
B3/8HHSJX-PP9082
3/8
90
82
Male
BSPT
Polypropylene
7,9502
7,9502
31
46
65
99
187
Round
69.85
25.40
22.23
0.00
B1/2HHSJX-SS120120
B1/2HHSJX-SS120120
1/2
120
120
Male
BSPT
316 Stainless Steel
9,525
9,525
46
67
95
145
274
Hexagon
85.72
28.57
26.97
26.97
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表