您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
K TYPE Electric BALL VALVE-Direct mount (Flange) - JIS
SEKISUI
Electric Valve
K TYPE Electric BALL VALVE-Direct mount
Powered by
CAD模型選擇
{sekisui/electric_valve/k_type_el_ball_v_direct_mount/k_type_el_ball_valve_fla_dm_jis_asmtab.prj},{NB=B1K132Z},{STD=JIS},{VERS=4},{A=32},{AX1=32},{AX=3},{B=1 1/4},{SD=32},{LPVCHT=190},{LPPPVDF=190},{D=135},{C=100},{NH=4-19},{NX=4},{SHX=19},{T=16},{SH=186},{SH2=43},{DU=81},{A1=82.5},{A2=76},{B1=63.5},{B2=78.0},{W1=98},{W2=60},{AT=EB-05},{X=42.0},{Y=-},{M=M5 x 8},{MB=1},{MBX= '1', 'PVC', '2', 'HT', '3', 'PP', '4', 'PVDF'},{MS=K1},{SV=5},{PPATH=parts/k_type_el_ball_valve_fla_dm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
SD
Ø
[mm]
L
+/-1.5
[mm]
D
ØD
[mm]
C
ØC
[mm]
NH
n-Øh
[mm]
T
t
[mm]
SH
Max. h
[mm]
SH2
h2
[mm]
DU
ØDu
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
AT
Actuator Type
ⁿ/ₐ
X
[mm]
M
Thread
ⁿ/ₐ
B1K115Z
B1K115Z
JIS
15
1/2
15
143
95
70
4-15
14
163
28
49
82.5
76
63.5
78.0
EB-Z
27.0
M5 x 8
B1K120Z
B1K120Z
JIS
20
3/4
20
172
100
75
4-15
14
168
32
59
82.5
76
63.5
78.0
EB-Z
32.0
M5 x 8
B1K125Z
B1K125Z
JIS
25
1
25
187
125
90
4-19
14
179
37
67
82.5
76
63.5
78.0
EB-Z
37.0
M5 x 8
B1K132Z
B1K132Z
JIS
32
1 1/4
32
190
135
100
4-19
16
186
43
81
82.5
76
63.5
78.0
EB-05
42.0
M5 x 8
B1K140Z
B1K140Z
JIS
40
1 1/2
40
212
140
105
4-19
16
206
52
98
82.5
76
63.5
78.0
EB-05
57.0
M6 x 11
B1K150Z
B1K150Z
JIS
50
2
50
234
155
120
4-19
20
212
63
120
82.5
76
63.5
78.0
EB-05
67.0
M6 x 11
B1K165Z
B1K165Z
JIS
65
2 1/2
65
259
175
140
4-19
22
239
81
150
82.5
76
63.5
78.0
EB-05
81.0
M6 x 10
B1K180Z
B1K180Z
JIS
80
3
80
304
185
150
8-19
22
285
99
186
97.5
109
67.0
80.5
EB-10
99.7
M8 x 10
B1K11HZ
B1K11HZ
JIS
100
4
100
372
210
175
8-19
24
316
121
233
97.5
109
67.0
80.5
EB-10
119.7
M8 x 10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K TYPE Electric BALL VALVE-Direct mount (Thread) - JIS
SEKISUI
24.09.2019
90°Elbow
SEKISUI
07.10.2019
K TYPE Electric BALL VALVE-Direct mount (TS socket) - JIS
SEKISUI
24.09.2019
DIAPHRAGM VALVE (Flange)-JIS
SEKISUI
24.09.2019
K TYPE Electric BALL VALVE-Direct mount (Flange) - DIN
SEKISUI
24.09.2019
JIS10KF
SEKISUI
10.04.2024
Electric 3WAY BALL VALVE (Flange) - JIS
SEKISUI
24.09.2019
Male Adapter Mpt x S
SEKISUI
07.10.2019
K TYPE Electric BALL VALVE (Flange) - ANSI
SEKISUI
24.09.2019
K TYPE Electric BALL VALVE (Flange) - DIN
SEKISUI
24.09.2019
Model 50722 - Butterfly valve with cast iron body and stainless steel butte...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
K TYPE Electric BALL VALVE-Direct mount (Flange) - ANSI
SEKISUI
24.09.2019
Modèle 50305 - 3 pieces ball valve with ISO flanges (58259) with ATEX IP68 ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
KS TYPE Electric DIAPHRAGM VALVE (Flange) - ANSI
SEKISUI
24.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表