您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0225 - Clamping levers with plastic handle external thread, metal parts stainless steel
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06611_1.prj},{NB=B0225.21084X20},{L=20},{D=13.5},{D1=18.0},{D2=19.5},{H=28.5},{H1=6.5},{H2=17.5},{H3=41.5},{H4=45.5},{A=65.0},{A1=75.0},{B=9.5},{GEW=0.0446},{EAN=MIN},{NDM=10},{NDM1=0.0000},{TAB=2.0},{TAB1=2.0},{TYP2=1.0},{KDM=8.160},{TYP=1.0},{TXT=2.060},{TXA=4.500},{XA=7.4},{XB=29.1},{XC=6.2},{XD=16.5},{XE=2.4},{XF=11.0},{XG=12.5},{XH=3.0},{XI=2.00},{XJ=1.68},{XK=43.4},{XL=15.0},{XM=35.0},{XN=33.4},{XO=1.6},{XP=59.7},{XQ=53.0},{XR=141.0},{XS=41.0},{XT=35.0},{XU=20.0},{XV=9.2},{XW=51.9},{XX=20.0},{XY=53.1},{XZ=22.1},{XA1=1.0},{XB1=22.5},{XC1=35.0},{XD1=0.7},{XE1=57.9},{XF1=33.3},{XG1=10.0},{XH1=7.2},{XI1=6.7},{XJ1=0.5},{XK1=0.7},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=8.0},{XR1=3.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
L
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
ZZ
No. of teeth
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0225.1051X10
B0225.1051X10
Stainless steel
black grey RAL 7021
1
M 5
10
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40.0
47.0
7.5
0.0150
Yes
73181520
16
31.12.2099
98% Warenverfügbarkeit. N...
B0225.1051X15
B0225.1051X15
Stainless steel
black grey RAL 7021
1
M 5
15
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40.0
47.0
7.5
0.0156
Yes
73181520
16
31.12.2099
98% Warenverfügbarkeit. N...
B0225.1051X20
B0225.1051X20
Stainless steel
black grey RAL 7021
1
M 5
20
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40.0
47.0
7.5
0.0163
Yes
73181520
16
31.12.2099
98% Warenverfügbarkeit. N...
B0225.1051X25
B0225.1051X25
Stainless steel
black grey RAL 7021
1
M 5
25
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40.0
47.0
7.5
0.0169
Yes
73181520
16
31.12.2099
98% Warenverfügbarkeit. N...
B0225.1061X10
B0225.1061X10
Stainless steel
black grey RAL 7021
1
M 6
10
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40.0
47.0
7.5
0.0156
Yes
73181520
16
31.12.2099
98% Warenverfügbarkeit. N...
B0225.1061X15
B0225.1061X15
Stainless steel
black grey RAL 7021
1
M 6
15
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40.0
47.0
7.5
0.0165
Yes
73181520
16
31.12.2099
98% Warenverfügbarkeit. N...
B0225.1061X20
B0225.1061X20
Stainless steel
black grey RAL 7021
1
M 6
20
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40.0
47.0
7.5
0.0173
Yes
73181520
16
31.12.2099
98% Warenverfügbarkeit. N...
B0225.1061X25
B0225.1061X25
Stainless steel
black grey RAL 7021
1
M 6
25
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40.0
47.0
7.5
0.0183
Yes
73181520
16
31.12.2099
98% Warenverfügbarkeit. N...
B0225.1061X30
B0225.1061X30
Stainless steel
black grey RAL 7021
1
M 6
30
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40.0
47.0
7.5
0.0192
Yes
73181520
16
31.12.2099
98% Warenverfügbarkeit. N...
B0225.1061X40
B0225.1061X40
Stainless steel
black grey RAL 7021
1
M 6
40
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40.0
47.0
7.5
0.0206
Yes
73181520
16
31.12.2099
98% Warenverfügbarkeit. N...
B0225.1061X50
B0225.1061X50
Stainless steel
black grey RAL 7021
1
M 6
50
10.0
13.0
14.5
24.5
4.0
15.0
30.0
33.5
40.0
47.0
7.5
0.0224
Yes
73181520
16
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2061X15
B0225.2061X15
Stainless steel
black grey RAL 7021
2
M 6
15
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0342
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2061X20
B0225.2061X20
Stainless steel
black grey RAL 7021
2
M 6
20
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0350
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2061X25
B0225.2061X25
Stainless steel
black grey RAL 7021
2
M 6
25
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0359
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2061X30
B0225.2061X30
Stainless steel
black grey RAL 7021
2
M 6
30
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0367
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2061X40
B0225.2061X40
Stainless steel
black grey RAL 7021
2
M 6
40
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0384
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2061X50
B0225.2061X50
Stainless steel
black grey RAL 7021
2
M 6
50
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0401
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2061X60
B0225.2061X60
Stainless steel
black grey RAL 7021
2
M 6
60
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0458
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2081X15
B0225.2081X15
Stainless steel
black grey RAL 7021
2
M 8
15
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0362
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2081X20
B0225.2081X20
Stainless steel
black grey RAL 7021
2
M 8
20
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0377
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2081X25
B0225.2081X25
Stainless steel
black grey RAL 7021
2
M 8
25
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0393
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2081X30
B0225.2081X30
Stainless steel
black grey RAL 7021
2
M 8
30
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0408
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2081X40
B0225.2081X40
Stainless steel
black grey RAL 7021
2
M 8
40
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0440
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2081X50
B0225.2081X50
Stainless steel
black grey RAL 7021
2
M 8
50
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0472
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
B0225.2081X60
B0225.2081X60
Stainless steel
black grey RAL 7021
2
M 8
60
13.5
18.0
19.5
28.5
6.5
17.5
41.5
45.5
65.0
75.0
9.5
0.0503
Yes
73181520
20
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0224 - Clamping levers with plastic handle internal thread, metal parts st...
Blohm
03.06.2024
B0219 - Clamping levers with plastic handle external thread
Blohm
03.06.2024
KCL-90 - Cam Levers - External Thread
Reid Supply
22.02.2022
B0218 - Clamping levers with plastic handle internal thread
Blohm
03.06.2024
KCL-90 - Cam Levers - External Thread
Essentra Components
04.08.2014
BK55.0002 - Horizontal toggle clamp with horizontal base plate
Bäcker
04.08.2022
K0789 - Cam levers adjustable steel, with external thread
KIPP
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表