您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0141 - Threaded inserts self-tapping with cutting slot
Blohm
Machine devices, jig devices
Threaded Inserts
Powered by
CAD模型選擇
{blohm/maschinen_und_vorrichtungselemente/gewindeeinsaetze/07652.prj},{NB=B0141.16},{BESTBLOHM=B0141.16},{MATERIAL=Stahl},{D1=M16},{D2=20.0},{P=1.50},{L=22},{TMIN=27},{RMINLM=4.0},{RMINGE=6.00},{RMINKS=5.00},{BESTHEWZ=-},{BESTMEWZ=07652-916},{BESTHEWZK=-},{BESTMEWZK=K0978.916},{GEW=0.0153},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=16.000},{XA=7.500},{XB=9.000},{XC=18.000},{XD=4.000},{XE=18.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
version
ⁿ/ₐ
D1
thread
[mm]
D2
diameter
[mm]
P
Pitch
[mm]
L
Length
[mm]
TMIN
T min.
[mm]
RMINLM
R min. light metal
ⁿ/ₐ
RMINGE
R min. cast iron
ⁿ/ₐ
RMINKS
R min. plastics
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0141.03
B0141.03
Steel
M3
5.0
0.50
6
8
1.0
1.50
1.25
0.0004
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.04
B0141.04
Steel
M4
6.5
0.75
8
10
1.3
1.95
1.60
0.0009
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.05
B0141.05
Steel
M5
8.0
1.00
10
13
1.6
2.40
2.00
0.0016
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.06
B0141.06
Steel
M6
10.0
1.50
14
17
2.0
3.00
2.50
0.0037
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.08
B0141.08
Steel
M8
12.0
1.50
15
18
2.4
3.60
3.00
0.0051
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.10
B0141.10
Steel
M10
14.0
1.50
18
22
2.8
4.20
3.50
0.0076
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.12
B0141.12
Steel
M12
16.0
1.50
22
26
3.2
4.80
4.00
0.0116
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.16
B0141.16
Steel
M16
20.0
1.50
22
27
4.0
6.00
5.00
0.0153
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.103
B0141.103
Stainless steel
M3
5.0
0.50
6
8
1.0
1.50
1.25
0.0005
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.104
B0141.104
Stainless steel
M4
6.5
0.75
8
10
1.3
1.95
1.60
0.0009
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.105
B0141.105
Stainless steel
M5
8.0
1.00
10
13
1.6
2.40
2.00
0.0016
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.106
B0141.106
Stainless steel
M6
10.0
1.50
14
17
2.0
3.00
2.50
0.0035
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.108
B0141.108
Stainless steel
M8
12.0
1.50
15
18
2.4
3.60
3.00
0.0050
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.110
B0141.110
Stainless steel
M10
14.0
1.50
18
22
2.8
4.20
3.50
0.0076
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.112
B0141.112
Stainless steel
M12
16.0
1.50
22
26
3.2
4.80
4.00
0.0110
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
B0141.116
B0141.116
Stainless steel
M16
20.0
1.50
22
27
4.0
6.00
5.00
0.0145
Yes
73181900
31.12.2099
98% Warenverfügbarkeit. N...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KSK-M - Cable gland with metric outer thread acc. to EN 60423
Flexa
06.12.2023
K0978 - Threaded inserts self-tapping with cutting slot
KIPP USA
05.06.2024
07652 - Threaded inserts self-tapping with cutting slot
norelem
30.05.2024
Ensat®-SI - Threaded insert, self tapping hexagonal socket - for applicatio...
Kerb-Konus
28.03.2024
B0140 - Threaded inserts self-tapping with cutting bores
Blohm
03.06.2024
K0979 - Threaded inserts self-tapping with cutting bores
KIPP
27.05.2024
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
K0978 - Threaded inserts self-tapping with cutting slot
KIPP
27.05.2024
B0142 - Assembly tools for self-tapping threaded inserts
Blohm
03.06.2024
BN 37907 - Threaded inserts self-cutting with small head, for light-metal a...
Bossard Catalog
12.10.2023
Modèle 32-40 - Poussoir à ressort à bille 6 pans creux - Acier ou inox
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
B0134 - Threaded inserts reinforced
Blohm
03.06.2024
BN 905 - Self-cutting threaded inserts, short (Ensat® 307), steel case-hard...
Bossard Catalog
31.10.2023
BN 37955 - Self-cutting thread inserts with cutting slot, for light metals,...
Bossard Catalog
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表