您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50800 - 90° pneumatic actuator - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
03_actionneurs_pneumatiques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/03_actionneurs_pneumatiques/50800.prj},{NB=bene_inox_750800-160DE},{REF=750800-160DE},{TYPE=Double effet},{L1=475},{L2=202},{L3=197},{CO=682},{CF=682},{PLATINE=F10 / F12},{ENTRAINEMENT=27},{POIDS=21.90},{X=7},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
TYPE
Actionneur
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
CO
Couple ouverture (début/fin)
ⁿ/ₐ
CF
Couple fermeture (début/fin)
[Nm]
PLATINE
ISO
ⁿ/ₐ
ENTRAINEMENT
étoile
[mm]
POIDS
[kg]
Béné Inox 750800-50DE
750800-50DE
Double effet
148
72
72
20
20
F03 / F05
11
1.20
Béné Inox 750800-63DE
750800-63DE
Double effet
164
84
85
35,3
35,3
F05 / F07
14
1.70
Béné Inox 750800-75DE
750800-75DE
Double effet
208
96
103
69,9
69,9
F05 / F07
17
3.25
Béné Inox 750800-88DE
750800-88DE
Double effet
248
108
116
110,1
110,1
F05 / F07
17
4.40
Béné Inox 750800-100DE
750800-100DE
Double effet
268
123
128
160,3
160,3
F07 / F10
17
6.00
Béné Inox 750800-125DE
750800-125DE
Double effet
347
151
159
333
333
F07 / F10
22
11.30
Béné Inox 750800-160DE
750800-160DE
Double effet
475
202
197
682
682
F10 / F12
27
21.90
Béné Inox 750800-50SE
750800-50SE
Simple effet
148
72
72
14,7 / 12,2
7,9 / 5,5
F03 / F05
11
1.20
Béné Inox 750800-63SE
750800-63SE
Simple effet
164
84
85
27,5 / 23,5
11,9 / 7,9
F05 / F07
14
1.70
Béné Inox 750800-75SE
750800-75SE
Simple effet
208
96
103
52,2 / 42,2
27,8 / 17,8
F05 / F07
17
3.25
Béné Inox 750800-88SE
750800-88SE
Simple effet
248
108
116
80,6 / 63,7
46,3 / 29,4
F05 / F07
17
4.40
Béné Inox 750800-100SE
750800-100SE
Simple effet
268
123
128
119 / 96,6
63,1 / 40,6
F07 / F10
17
6.00
Béné Inox 750800-125SE
750800-125SE
Simple effet
347
151
159
248 / 201
132 / 84
F07 / F10
22
11.30
Béné Inox 750800-160SE
750800-160SE
Simple effet
475
202
197
434 / 315
365 / 247
F10 / F12
27
21.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 50811 - Solenoid valve (NAMUR) for pneumatic actuator
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50813 - Solenoid valve (NAMUR) for pneumatic actuator
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 7364 - Thermowell with needle screw - I.D. 8,2 mm - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Modèle 50830 - Limit switch box (O/C position sensing) for 90° pneumatic ac...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 5621 - Metric concentric reducer - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2023
Modèle 50831 - EX-proof limit switch box (O/C position sensing) for 90° pne...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50802 - 90° pneumatic actuator - Stainless steel
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
V-belt pulleys for taper bush SPZ-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Simplex chains Bea ASA - Roller chains american standard - DIN 8188 - ANSI ...
BEA Ingranaggi
06.07.2020
Modèle 50210 - 3 ways F/F/F ball valve with L bore (58213) with aluminium p...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
IA Motion - Pneumatic Actuators
InterApp
24.10.2023
Modèle 50211 - 3 ways F/F/F ball valve with T bore (58217) with aluminium p...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Lug type - With pneumatic actuator
Omal
27.07.2023
8805 - Ball valve / Butterfly valve with pneumatic rotary actuator
Buerkert
08.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表