您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63429 - BSP female clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63429.prj},{NB=bene_inox_663429-5025},{REF=663429-5025},{D1=30.0},{D2=50.5},{F=1\"},{L1=25},{L2=21},{S=38},{POIDS=0.14},{D=50.500},{L=25.000},{L3=10.000},{L4=0.000},{L5=0.000},{D3=41.000},{D4=43.500},{D5=30.200},{D6G=33.249},{D7=0.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
D1
[mm]
D2
[mm]
F
BSP
[Pouces]
L1
[mm]
L2
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 663429-5015
663429-5015
18.5
50.5
1/2"
23
16
32
0.18
Béné Inox 663429-5020
663429-5020
24.0
50.5
3/4"
23
17
32
0.14
Béné Inox 663429-5025
663429-5025
30.0
50.5
1"
25
21
38
0.14
Béné Inox 663429-6425
663429-6425
30.0
64.0
1"
25
21
38
0.24
Béné Inox 663429-6432
663429-6432
38.5
64.0
1"1/4
32
23
47
0.27
Béné Inox 663429-6440
663429-6440
44.5
64.0
1"1/2
32
23
52
0.28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 63430 - BSPP male clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63421 - Solid end cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63422/63447 - EPDM gasket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2021
Modèle 63418 - Collier clamp double articulation - Inox 304
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63428 - Silicone gasket with PTFE jacket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63412 - Welding ISO clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 63420 - ISO hose shank clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63417 - Micro or mini clamp - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
Model 63434 - Welding SMS short clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 5280 - Hexagon nipple with BSSP thread - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 63416 - SMS hose shank clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
VZQA - Pinch valve
Festo
30.08.2023
Model 63414 - SMS ferrule to weld - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63424/63449 - PTFE gasket for clamp union
BENE INOX - Stainless steel valves, pipes and fittings
16.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表