您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62111S - Wedding union with Silicone gasket - Stainless steel 304-316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
01 - Raccords DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/01_raccords_din/62111s.prj},{NB=bene_inox_262111-150S},{REF=262111-150S},{MAT=Inox 304},{DN=150},{D1=154},{D2=150},{D3=210},{L=78},{POIDS=4.81},{VERS=12.000},{VERS1=12.000},{PPATH=62111_s/62111s_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
Extérieur
[mm]
D2
[mm]
D3
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 262111-10S
262111-10S
Inox 304
10
13
10
38
34
0.14
Béné Inox 262111-15S
262111-15S
Inox 304
15
19
16
44
34
0.18
Béné Inox 262111-20S
262111-20S
Inox 304
20
23
20
54
38
0.30
Béné Inox 262111-25S
262111-25S
Inox 304
25
29
26
63
45
0.40
Béné Inox 262111-32S
262111-32S
Inox 304
32
35
32
70
51
0.49
Béné Inox 262111-40S
262111-40S
Inox 304
40
41
38
78
53
0.58
Béné Inox 262111-50S
262111-50S
Inox 304
50
53
50
92
57
0.76
Béné Inox 262111-65S
262111-65S
Inox 304
65
70
66
112
65
1.33
Béné Inox 262111-80S
262111-80S
Inox 304
80
85
81
127
75
1.70
Béné Inox 262111-100S
262111-100S
Inox 304
100
104
100
148
89
2.42
Béné Inox 262111-125S
262111-125S
Inox 304
125
129
125
178
71
3.51
Béné Inox 262111-150S
262111-150S
Inox 304
150
154
150
210
78
4.81
Béné Inox 662111-10S
662111-10S
Inox 316 L
10
13
10
38
34
0.14
Béné Inox 662111-15S
662111-15S
Inox 316 L
15
19
16
44
34
0.18
Béné Inox 662111-20S
662111-20S
Inox 316 L
20
23
20
54
38
0.30
Béné Inox 662111-25S
662111-25S
Inox 316 L
25
29
26
63
45
0.40
Béné Inox 662111-32S
662111-32S
Inox 316 L
32
35
32
70
51
0.49
Béné Inox 662111-40S
662111-40S
Inox 316 L
40
41
38
78
53
0.58
Béné Inox 662111-50S
662111-50S
Inox 316 L
50
53
50
92
57
0.76
Béné Inox 662111-65S
662111-65S
Inox 316 L
65
70
66
112
65
1.33
Béné Inox 662111-80S
662111-80S
Inox 316 L
80
85
81
127
75
1.70
Béné Inox 662111-100S
662111-100S
Inox 316 L
100
104
100
148
89
2.42
Béné Inox 662111-125S
662111-125S
Inox 316 L
125
129
125
178
71
3.51
Béné Inox 662111-150S
662111-150S
Inox 316 L
150
154
150
210
78
4.81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 62211 - 90° satin polished bend - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 62112 - Welding male part - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
DPX DPAX butterfly valve - DPX manual butterfly valve
Definox
21.05.2021
Model 72119 - Two screws round pipe holder with rod - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2024
Model 62221 - Satin polished extruded tee - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 62111 - Welding union - NBR gaskets - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62111T - Wedding union with PTFE gasket - Stainless steel 304-316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62111E - Wedding union with EPDM gasket - Stainless steel 304-316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 63413 - Welding DIN / metric clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Union
Alfa Laval
20.12.2022
Model 62133 - Expanding male part - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
2000-DIN - 2/2-way Angle Seat Valve DIN 11850
Buerkert
08.12.2023
A.2DINML - DIN MALES TO WELD Stainless steel 304 or 316
FG INOX
16.02.2017
Model 62111V - Wedding union with FKM gasket - Stainless steel 304-316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表