您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5951 - Short stub end type A Sch 10S welded for lap-joint flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
05 - Collets
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/05_collets/5951.prj},{NB=bene_inox_359512-600},{REF=359512-600},{MAT=Inox 304 L},{DN=600},{DNP=24\"},{D1=692.2},{D2=609.6},{E=6.35},{L=152.4},{POIDS=21.00},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
DNP
[pouces]
D1
[mm]
D2
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 359512-15
359512-15
Inox 304 L
15
1/2"
35.0
21.3
2.11
50.8
0.07
Béné Inox 359512-20
359512-20
Inox 304 L
20
3/4"
42.9
26.7
2.11
50.8
0.09
Béné Inox 359512-25
359512-25
Inox 304 L
25
1"
50.8
33.4
2.77
50.8
0.14
Béné Inox 359512-32
359512-32
Inox 304 L
32
1"1/4
63.5
42.2
2.77
50.8
0.19
Béné Inox 359512-40
359512-40
Inox 304 L
40
1"1/2
73.0
48.3
2.77
50.8
0.22
Béné Inox 359512-50
359512-50
Inox 304 L
50
2"
92.0
60.3
2.77
63.5
0.34
Béné Inox 359512-65
359512-65
Inox 304 L
65
2"1/2
104.6
73.0
3.05
63.5
0.47
Béné Inox 359512-80
359512-80
Inox 304 L
80
3"
127.0
88.9
3.05
63.5
0.63
Béné Inox 359512-100
359512-100
Inox 304 L
100
4"
157.2
114.3
3.05
76.2
0.97
Béné Inox 359512-125
359512-125
Inox 304 L
125
5"
185.7
141.3
3.40
76.2
1.23
Béné Inox 359512-150
359512-150
Inox 304 L
150
6"
215.9
168.3
3.40
88.9
1.64
Béné Inox 359512-200
359512-200
Inox 304 L
200
8"
269.9
219.1
3.76
101.6
3.08
Béné Inox 359512-250
359512-250
Inox 304 L
250
10"
323.8
273.0
4.19
127.0
4.83
Béné Inox 359512-300
359512-300
Inox 304 L
300
12"
381.0
323.8
4.57
152.4
7.06
Béné Inox 359512-350
359512-350
Inox 304 L
350
14"
412.8
355.6
4.78
152.4
9.00
Béné Inox 359512-400
359512-400
Inox 304 L
400
16"
469.9
406.4
4.78
152.4
11.00
Béné Inox 359512-450
359512-450
Inox 304 L
450
18"
533.4
457.2
4.78
152.4
12.00
Béné Inox 359512-500
359512-500
Inox 304 L
500
20"
584.2
508.0
5.54
152.4
14.00
Béné Inox 359512-600
359512-600
Inox 304 L
600
24"
692.2
609.6
6.35
152.4
21.00
Béné Inox 659512-15
659512-15
Inox 316 L
15
1/2"
35.0
21.3
2.11
50.8
0.07
Béné Inox 659512-20
659512-20
Inox 316 L
20
3/4"
42.9
26.7
2.11
50.8
0.09
Béné Inox 659512-25
659512-25
Inox 316 L
25
1"
50.8
33.4
2.77
50.8
0.14
Béné Inox 659512-32
659512-32
Inox 316 L
32
1"1/4
63.5
42.2
2.77
50.8
0.19
Béné Inox 659512-40
659512-40
Inox 316 L
40
1"1/2
73.0
48.3
2.77
50.8
0.22
Béné Inox 659512-50
659512-50
Inox 316 L
50
2"
92.0
60.3
2.77
63.5
0.34
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5961 - Class 150 blind flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Model 5962 - Class 300 blind flange - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5963 - Class 150 lap-joint flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5952 - Short stub end type A Sch 40S welded for lap-joint flange - St...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5911 - ANSI Sch 10S LR 90° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5953 - Short stub end type A Sch 10S seamless for lap-joint flange - ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5965 - Class 150 slip-on flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5938 - ANSI Sch 10S tee seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5928 - ANSI Sch 10S concentric reducer seamless - Stainless steel 304...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5711 - Lapped flange (pressed) - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
14.05.2024
Model 5946 - ANSI Sch 10S cap - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5931 - ANSI Sch 10S eccentric reducer welded - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5966 - Class 300 slip-on flange - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5926 - ANSI Sch 10S concentric reducer welded - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表