您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5354 - Coupling kit - Stainless steel
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
53 - Raccords série 3000
03 - Raccords série 3000 lbs brides SAE
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/53_serie_3000/03_raccords_serie_3000_lbs_brides_sae/5354.prj},{NB=bene_inox_653541-80},{REF=653541-80},{MAT=Inox 316 L},{FORME=Tube Gaz},{DN=3\"},{D=90},{L=120},{KG=6.70},{INFOS=INFOTEXTE},{DN2=80.000},{PPATH=5354/5354gaz_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
FORME
[mm]
DN
Diamètre nominal
ⁿ/ₐ
D
[mm]
L
[mm]
KG
Poids
[kg]
Béné Inox 653541-15
653541-15
Inox 316 L
Tube Gaz
1/2"
22
82
0.57
Béné Inox 653541-20
653541-20
Inox 316 L
Tube Gaz
3/4"
28
100
0.92
Béné Inox 653541-25
653541-25
Inox 316 L
Tube Gaz
1"
35
100
1.10
Béné Inox 653541-32
653541-32
Inox 316 L
Tube Gaz
1"1/4
43
110
1.40
Béné Inox 653541-40
653541-40
Inox 316 L
Tube Gaz
1"1/2
49.8
120
2.20
Béné Inox 653541-50
653541-50
Inox 316 L
Tube Gaz
2"
61.8
120
3.00
Béné Inox 653541-65
653541-65
Inox 316 L
Tube Gaz
2"1/2
73.8
120
3.90
Béné Inox 653541-80
653541-80
Inox 316 L
Tube Gaz
3"
90
120
6.70
Béné Inox 653543-16
653543-16
Inox 316 L
Tube Métrique
-
16
82
0.57
Béné Inox 653543-25
653543-25
Inox 316 L
Tube Métrique
-
25
100
0.92
Béné Inox 653543-30
653543-30
Inox 316 L
Tube Métrique
-
30
100
1.10
Béné Inox 653543-38
653543-38
Inox 316 L
Tube Métrique
-
38
110
1.40
Béné Inox 653543-45
653543-45
Inox 316 L
Tube Métrique
-
45
114
2.20
Béné Inox 653543-60
653543-60
Inox 316 L
Tube Métrique
-
60
114
3.00
Béné Inox 653543-70
653543-70
Inox 316 L
Tube Métrique
-
70
116
3.90
Béné Inox 653543-80
653543-80
Inox 316 L
Tube Métrique
-
80
120
6.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5352 - SAE collar - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Model 5353 - Fastening kit - Stainless steel
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Model 5351 - SAE flange - Zinc plated steel - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Model 5355 - Gasket for SAE collar - FPM - NBR
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Model 62398 - Gasket for union (half-tore section) - Silicone
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62111T - Wedding union with PTFE gasket - Stainless steel 304-316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61510 - Butterfly valve with plain ends - FKM gasket - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62214 - 45° satin polished bend - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 62315 - Butterfly valve male end / female end - EPDM gasket - Stainle...
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Model 62624 - Butterfly valve with male ends - FKM gasket - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Model 62122 - Welding reducing male part - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62229 - Satin polished eccentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 62417 - 90° filter with plain ends - NBR gaskets - Stainless steel 30...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 61351 - Butterfly valve plain end / female end - Silicone gasket - St...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表