您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5115 - Unions conical seat Male / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
51 - Raccords union
01 - Raccords union usinés à portée conique
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/51_raccords_union/01_raccords_union_a_portee_conique/5115.prj},{NB=bene_inox_651153-65},{REF=651153-65},{FORM=Gaz},{MAT=Inox 316 L},{DN=65},{D=66},{F=2\"1/2},{L=84.0},{S1=92},{S2=80},{S3=71},{POIDS=1.12},{FNDM=75.180},{FKDM=72.230},{A=17.500},{D1=85.000},{DI=66.000},{L1=26.000},{L2=30.000},{L3=15.000},{F1=2.500},{LF=25.000},{SW=12.000},{L5=13.500},{VERS=2.000},{PPATH=5115gaz_asmtpl.prj},{INFOS=INFOTEXTE},{INFO1=5115.txt},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Référence
ⁿ/ₐ
FORM
Forme
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[mm]
F
[Pouces]
L
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
POIDS
[Kg]
Béné Inox 651153-6
651153-6
Gaz
Inox 316 L
6
5
1/8"
36.0
21
17
11
0.04
Béné Inox 651153-8
651153-8
Gaz
Inox 316 L
8
8
1/4"
39.0
21
17
11
0.04
Béné Inox 651153-10
651153-10
Gaz
Inox 316 L
10
11.7
3/8"
43.0
27
23
14
0.09
Béné Inox 651153-15
651153-15
Gaz
Inox 316 L
15
15.5
1/2"
50.5
32
27
18
0.12
Béné Inox 651153-20
651153-20
Gaz
Inox 316 L
20
18
3/4"
54.5
38
36
24
0.21
Béné Inox 651153-25
651153-25
Gaz
Inox 316 L
25
23
1"
64.0
46
43
30
0.34
Béné Inox 651153-32
651153-32
Gaz
Inox 316 L
32
33
1"1/4
67.0
57
52
38
0.48
Béné Inox 651153-40
651153-40
Gaz
Inox 316 L
40
39
1"1/2
69.5
63
60
45
0.65
Béné Inox 651153-50
651153-50
Gaz
Inox 316 L
50
50
2"
79.5
75
70
54
1.00
Béné Inox 651153-65
651153-65
Gaz
Inox 316 L
65
66
2"1/2
84.0
92
80
71
1.12
Béné Inox 651153-80
651153-80
Gaz
Inox 316 L
80
80
3"
100.0
110
94
84
1.27
Béné Inox 651153-100
651153-100
Gaz
Inox 316 L
100
102
4"
113.5
135
120
108
3.60
Béné Inox 651155-8
651155-8
NPT
Inox 316 L
8
8
1/4"
39.0
21
17
11
0.04
Béné Inox 651155-10
651155-10
NPT
Inox 316 L
10
11.7
3/8"
47.0
27
23
14
0.09
Béné Inox 651155-15
651155-15
NPT
Inox 316 L
15
15.5
1/2"
50.5
32
27
18
0.12
Béné Inox 651155-20
651155-20
NPT
Inox 316 L
20
18
3/4"
54.5
38
36
24
0.21
Béné Inox 651155-25
651155-25
NPT
Inox 316 L
25
23
1"
64.0
46
43
30
0.34
Béné Inox 651155-32
651155-32
NPT
Inox 316 L
32
33
1"1/4
67.0
57
52
38
0.48
Béné Inox 651155-40
651155-40
NPT
Inox 316 L
40
39
1"1/2
69.5
63
60
45
0.65
Béné Inox 651155-50
651155-50
NPT
Inox 316 L
50
50
2"
80.0
75
70
54
1.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5116 - Unions conical seat Female / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 5114 - Unions conical seat Male / Male - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5125 - Unions flat seat (PTFE) - Male / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 5123 - Unions flat seat (PTFE) - BW / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 5244 - Female / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5113 - Unions conical seat BW / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 5135 - Unions conical seat (casting) Male / Female - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 57311 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5248 - Threaded tee (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 58123 - 2 pieces ball valve - Male / female BSP - Full bore - Lockab...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5251 - Male / female union 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表