您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58918 - Soupape de sûreté à échappement canalisé pour liquides, gaz et vapeur - Inox 1.4571 - 1.4408
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
09_soupapes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/09_soupapes/58918.prj},{NB=bene_inox_458918-2518},{REF=458918-2518},{PLAGE=0.5 - 20},{DN=25},{DNPOUCES=1\"},{D1=18.0},{D2=62},{F1=G1\"M},{F2=G1\"1/2 F},{L1=60},{L2=49},{L3=306},{S1=41},{S2=55},{COEFFICIENT=1.52},{POIDS=3.90},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
PLAGE
Plage de pression
[bar]
DN
Diamètre nominal
[mm]
DNPOUCES
[pouces]
D1
[mm]
D2
[mm]
F1
[pouces]
F2
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S1
[mm]
S2
[mm]
COEFFICIENT
Coefficient de décharge
ⁿ/ₐ
POIDS
[kg]
Béné Inox 458918-1510
458918-1510
0.5 - 20
15
1/2"
10.0
56
G1/2"M
G1"F
53
44
305
41
41
1.24
3.20
Béné Inox 458918-1510S
458918-1510S
0.5 - 250
15
1/2"
10.0
56
G1/2"M
G1"F
53
44
305
41
41
1.24
3.20
Béné Inox 458918-2014
458918-2014
0.5 - 20
20
3/4"
14.0
56
G3/4"M
G1"1/4 F
55
48
311
41
55
1.52
3.40
Béné Inox 458918-2014S
458918-2014S
0.5 - 200
20
3/4"
14.0
56
G3/4"M
G1"1/4 F
55
48
311
41
55
1.52
3.40
Béné Inox 458918-2518
458918-2518
0.5 - 20
25
1"
18.0
62
G1"M
G1"1/2 F
60
49
306
41
55
1.52
3.90
Béné Inox 458918-2518S
458918-2518S
0.5 - 110
25
1"
18.0
62
G1"M
G1"1/2 F
60
49
306
41
55
1.52
3.90
Béné Inox 458918-3218
458918-3218
0.5 - 20
32
1"1/4
18.0
62
G1"1/4 M
G2"F
63
53
306
50
70
1.52
4.10
Béné Inox 458918-3218S
458918-3218S
0.5 - 110
32
1"1/4
18.0
62
G1"1/4 M
G2"F
63
53
306
50
70
1.52
4.10
Béné Inox 458918-4018
458918-4018
0.5 - 20
40
1"1/2
18.0
62
G1"1/2 M
G2"F
63
53
306
55
70
1.52
4.20
Béné Inox 458918-4018S
458918-4018S
0.5 - 110
40
1"1/2
18.0
62
G1"1/2 M
G2"F
63
53
306
55
70
1.52
4.20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 58919 - PN40 safety valve with bellows and ducted exhaust for liquid...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58926 - Safety valve PN50 with channeled exhaust for gases and lique...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58927 - Safety valve with ducted exhaust for liquids, gases and stea...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58917 - Safety valve with ducted exhaust for liquids, gases and stea...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58916 - Safety valve PN50 with channeled exhaust for gases and lique...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58920 - Safety valve with free exhaust for air loaded with powder or...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58928 - Safety valve with ducted exhaust for liquids, gases and stea...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Full-lift safety valves DN 8
Riegler
17.11.2015
Series 903, 945 - ARI-Safety valves HVAC
ARI-Armaturen
29.05.2024
Modèle 58991/993/994 - Overflow valve - Female / female BSP - Stainless ste...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58915 - Safety valve PN63 against thermal expansion for gases and li...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 58914 - Angle type safety valve for liquids and gases - stainless ste...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 58912 - Angle type safety valve for air and neutral gases - stainless...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Safety valve - Series RV2
Aventics
13.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表