您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5265 - Hexagon female hose nipple (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
02 - Accessoires de tuyauterie cannelés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/02_accessoires_de_tuyauterie_canneles/5265.prj},{NB=bene_inox_452654-2019},{REF=452654-2019},{MAT=Inox 316 L},{DN=20},{D1=19.1},{D2=14.0},{F=3/4\"},{L1=64},{L2=40},{S=32},{POIDS=0.12},{DGAZ=26.440},{DXGAZ=24.120},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D1
[mm]
D2
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 452654-66
452654-66
Inox 316 L
6
6.5
3.3
1/8"
39
24
15
0.02
Béné Inox 452654-86
452654-86
Inox 316 L
8
6.5
3.3
1/4"
42
24
19
0.04
Béné Inox 452654-89
452654-89
Inox 316 L
8
9.0
4.0
1/4"
44
25
19
0.04
Béné Inox 452654-109
452654-109
Inox 316 L
10
9.5
4.5
3/8"
53
34
22
0.06
Béné Inox 452654-1011
452654-1011
Inox 316 L
10
11.0
6.0
3/8"
53
34
22
0.06
Béné Inox 452654-1512
452654-1512
Inox 316 L
15
12.7
7.0
1/2"
62
40
27
0.09
Béné Inox 452654-1514
452654-1514
Inox 316 L
15
14.0
8.0
1/2"
62
40
27
0.09
Béné Inox 452654-2019
452654-2019
Inox 316 L
20
19.1
14.0
3/4"
64
40
32
0.12
Béné Inox 452654-2020
452654-2020
Inox 316 L
20
20.5
14.5
3/4"
64
40
32
0.12
Béné Inox 452654-2525
452654-2525
Inox 316 L
25
25.4
17.0
1"
66
40
38
0.19
Béné Inox 452654-2527
452654-2527
Inox 316 L
25
27.0
18.0
1"
66
40
38
0.19
Béné Inox 452654-3231
452654-3231
Inox 316 L
32
31.8
25.0
1"1/4
74
46
51
0.32
Béné Inox 452654-3233
452654-3233
Inox 316 L
32
33.0
25.5
1"1/4
74
46
51
0.32
Béné Inox 452654-4038
452654-4038
Inox 316 L
40
38.1
31.0
1"1/2
88
59
56
0.39
Béné Inox 452654-4039
452654-4039
Inox 316 L
40
39.5
32.5
1"1/2
88
59
56
0.39
Béné Inox 452654-5050
452654-5050
Inox 316 L
50
50.8
42.0
2"
95
65
68
0.65
Béné Inox 452654-5052
452654-5052
Inox 316 L
50
52.0
42.5
2"
95
65
68
0.65
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5266 - Loose nut for hose - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5264 - Hexagon male hose nipple (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5261 - Male hose nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5241 - Male / male reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5262 - BW hose nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5511 - BSPT threaded coupler - NBR gasket - Stainless steel 316 - Alu...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Model 5238 - Female / male reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5271 - Male hose tail with collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5244 - Female / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5255 - Male / male reducer (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5143 - Unions hose shank conical seat - Female hose shank - Stainless...
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5267 - Gasket for free shank nut - PTFE
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表