您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50913 - ATEX solenoid valve with direct control, NC (opening under voltage), Gaz thread - FPM diaphragm - Stainless steel 1.4408
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
08_electrovannes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/08_electrovannes/50913.prj},{NB=bene_inox_450913-15B},{REF=450913-15B},{TYPEBOBINE=24V 50/60 Hz},{DN=15},{DNP=1/2\"},{F=1/2\"},{L1=66.5},{L2=86},{DPMAXI=7},{POIDS=0.72},{WEB=https://www.bene-inox.com},{PPATH=50913/50913_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference
ⁿ/ₐ
TYPEBOBINE
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
F
[Pouces]
L1
[mm]
L2
[mm]
DPMAXI
[bar]
POIDS
[kg]
Béné Inox 450913-15A
450913-15A
230V 50/60 Hz
15
1/2"
1/2"
66.5
86
7
0.72
Béné Inox 450913-20A
450913-20A
230V 50/60 Hz
20
3/4"
3/4"
71
91
7
0.92
Béné Inox 450913-15B
450913-15B
24V 50/60 Hz
15
1/2"
1/2"
66.5
86
7
0.72
Béné Inox 450913-20B
450913-20B
24V 50/60 Hz
20
3/4"
3/4"
71
91
7
0.92
Béné Inox 450913-15C
450913-15C
24V CC
15
1/2"
1/2"
66.5
86
6
0.72
Béné Inox 450913-20C
450913-20C
24V CC
20
3/4"
3/4"
71
91
5
0.92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 50900 - Electrovalve (NC) with pressure aided drive, BSP threaded - ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50903 - Atex electrovalve (nc) with pressure aided drive, bsp thread...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 5112 - Unions conical seat BW / Male - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 5224 - Bulkhead coupling - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Modèle 58743 - Spring loaded ball check valve - Female / female BSP - Stain...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 5678 - ISO cross - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Modèle 50920 - Assisted diaphragm solenoid valve, NC (opening under voltage...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 5630 - ISO pipe cap, thickness 3 mm - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Model 5114 - Unions conical seat Male / Male - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 5135 - Unions conical seat (casting) Male / Female - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 7398 - Pressure transmitter - 4-20 mA 2-wire output
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Model 7311 - Béné Inox - Glycerine filled pressure gauge - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 50930 - Solenoid valve with direct control, NC (opening under voltag...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 58106 - Mini ball valve - Male / female BSP - Reduced bore - Stainles...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表