您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50302 - 3 pieces ball valve with ISO flanges (58259) with Failsafe IP68 electric actuator (50845)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50302.prj},{NB=bene_inox_450302-100A_1},{REF=450302-100A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{V=1},{DN=100},{DNPOUCES=4\"},{L1=350},{L2=398},{L3=209},{L4=170},{L5=275},{TEMPS=30},{POIDS=40.80},{PPATH=50302/50302_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TEMPS
Temps de manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450302-20A
450302-20A
100-230V 50/60 Hz et 100-...
20
3/4"
150
250
192
170
x
7
6.60
Béné Inox 450302-25A
450302-25A
100-230V 50/60 Hz et 100-...
25
1"
160
260
192
170
x
7
7.60
Béné Inox 450302-32A
450302-32A
100-230V 50/60 Hz et 100-...
32
1"1/4
180
264
192
170
x
7
9.40
Béné Inox 450302-40A
450302-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
200
273
192
170
x
15
10.80
Béné Inox 450302-50A
450302-50A
100-230V 50/60 Hz et 100-...
50
2"
230
279
192
170
x
15
13.80
Béné Inox 450302-65A
450302-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
290
358
209
170
275
15
20.20
Béné Inox 450302-80A
450302-80A
100-230V 50/60 Hz et 100-...
80
3"
310
367
209
170
275
15
26.30
Béné Inox 450302-100A
450302-100A
100-230V 50/60 Hz et 100-...
100
4"
350
398
209
170
275
30
40.80
Béné Inox 450302-20B
450302-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
150
250
192
170
x
7
6.60
Béné Inox 450302-25B
450302-25B
15-30V 50/60 Hz et 12-48V...
25
1"
160
260
192
170
x
7
7.60
Béné Inox 450302-32B
450302-32B
15-30V 50/60 Hz et 12-48V...
32
1"1/4
180
264
192
170
x
7
9.40
Béné Inox 450302-40B
450302-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
200
273
192
170
x
15
10.80
Béné Inox 450302-50B
450302-50B
15-30V 50/60 Hz et 12-48V...
50
2"
230
279
192
170
x
15
13.80
Béné Inox 450302-65B
450302-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
290
358
209
170
275
15
20.20
Béné Inox 450302-80B
450302-80B
15-30V 50/60 Hz et 12-48V...
80
3"
310
367
209
170
275
15
26.30
Béné Inox 450302-100B
450302-100B
15-30V 50/60 Hz et 12-48V...
100
4"
350
398
209
170
275
30
40.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表