您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50065 - 2 pieces F/F ball valve (58308) with ATEX IP68 electric actuator (50848)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50065.prj},{NB=bene_inox_450065-32B_1},{REF=450065-32B},{TENSION=15-30V 50/60 Hz et 12-48V DC},{V=1},{DN=32},{DNPOUCES=1\"1/4},{DNP1=41.910},{L1=94},{L2=264},{L3=192},{L4=170},{L5=x},{TEMPS=7},{POIDS=5.42},{PPATH=50065/50065_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNPOUCES
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TEMPS
Temps de manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450065-20A
450065-20A
100-230V 50/60 Hz et 100-...
20
3/4"
70
250
192
170
x
7
4.61
Béné Inox 450065-25A
450065-25A
100-230V 50/60 Hz et 100-...
25
1"
85
259
192
170
x
7
5.10
Béné Inox 450065-32A
450065-32A
100-230V 50/60 Hz et 100-...
32
1"1/4
94
264
192
170
x
7
5.42
Béné Inox 450065-40A
450065-40A
100-230V 50/60 Hz et 100-...
40
1"1/2
105
273
192
170
x
15
6.04
Béné Inox 450065-50A
450065-50A
100-230V 50/60 Hz et 100-...
50
2"
125
280
192
170
x
15
7.27
Béné Inox 450065-65A
450065-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
155
358
209
170
275
15
12.00
Béné Inox 450065-80A
450065-80A
100-230V 50/60 Hz et 100-...
80
3"
173
367
209
170
275
15
19.10
Béné Inox 450065-20B
450065-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
70
250
192
170
x
7
4.61
Béné Inox 450065-25B
450065-25B
15-30V 50/60 Hz et 12-48V...
25
1"
85
259
192
170
x
7
5.10
Béné Inox 450065-32B
450065-32B
15-30V 50/60 Hz et 12-48V...
32
1"1/4
94
264
192
170
x
7
5.42
Béné Inox 450065-40B
450065-40B
15-30V 50/60 Hz et 12-48V...
40
1"1/2
105
273
192
170
x
15
6.04
Béné Inox 450065-50B
450065-50B
15-30V 50/60 Hz et 12-48V...
50
2"
125
280
192
170
x
15
7.27
Béné Inox 450065-65B
450065-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
155
358
209
170
275
15
12.00
Béné Inox 450065-80B
450065-80B
15-30V 50/60 Hz et 12-48V...
80
3"
173
367
209
170
275
15
19.10
Béné Inox 450065-20C
450065-20C
400V TRI 50/60Hz
20
3/4"
70
250
192
170
x
10
4.61
Béné Inox 450065-25C
450065-25C
400V TRI 50/60Hz
25
1"
85
259
192
170
x
10
5.10
Béné Inox 450065-32C
450065-32C
400V TRI 50/60Hz
32
1"1/4
94
264
192
170
x
10
5.42
Béné Inox 450065-40C
450065-40C
400V TRI 50/60Hz
40
1"1/2
105
273
192
170
x
10
6.04
Béné Inox 450065-50C
450065-50C
400V TRI 50/60Hz
50
2"
125
280
192
170
x
10
7.27
Béné Inox 450065-65C
450065-65C
400V TRI 50/60Hz
65
2"1/2
155
358
209
170
275
10
12.00
Béné Inox 450065-80C
450065-80C
400V TRI 50/60Hz
80
3"
173
367
209
170
275
10
19.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 50811 - Solenoid valve (NAMUR) for pneumatic actuator
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 5113 - Unions conical seat BW / Female - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Modèle 50325 - 2 pieces ball valve with ISO flanges (58269) with ATEX IP68 ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50061 - 2-piece ball valve F / F (58308) with electric actuator IP68...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 5325 - Female / female union NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Modèle 50066 - 2 pieces F/F ball valve (58308) with Failsafe ATEX IP68 elec...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50305 - 3 pieces ball valve with ISO flanges (58259) with ATEX IP68 ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50800 - 90° pneumatic actuator - Aluminium
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表