您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 416530 - Assembled self locking washer - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a4/416530.prj},{NB=bene_inox_416530-10},{REF=416530-10},{MAT=Acier inoxidable A4},{D=10},{D1=10.7},{S=2.2},{D2=16.0},{HB=0.100},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
S
Thickness
[mm]
D2
Outer diameter
[mm]
Béné Inox 416530-3
416530-3
Acier inoxidable A4
3
3.3
2.2
7.0
Béné Inox 416530-4
416530-4
Acier inoxidable A4
4
4.4
2.2
7.6
Béné Inox 416530-5
416530-5
Acier inoxidable A4
5
5.4
2.2
9.0
Béné Inox 416530-6
416530-6
Acier inoxidable A4
6
6.5
2.2
10.8
Béné Inox 416530-8
416530-8
Acier inoxidable A4
8
8.7
2.2
13.5
Béné Inox 416530-10
416530-10
Acier inoxidable A4
10
10.7
2.2
16.0
Béné Inox 416530-12
416530-12
Acier inoxidable A4
12
13.0
2.2
19.5
Béné Inox 416530-14
416530-14
Acier inoxidable A4
14
15.2
3.2
23.0
Béné Inox 416530-16
416530-16
Acier inoxidable A4
16
17.0
3.2
25.4
Béné Inox 416530-18
416530-18
Acier inoxidable A4
18
19.5
3.2
29.0
Béné Inox 416530-20
416530-20
Acier inoxidable A4
20
21.4
3.2
30.7
Béné Inox 416530-22
416530-22
Acier inoxidable A4
22
23.4
3.2
34.5
Béné Inox 416530-24
416530-24
Acier inoxidable A4
24
25.3
3.2
39.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 221760 - Retaining ring for shafts - Stainless steel - DIN 471
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 231938 - Hook with metric thread for turnbuckle - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 431933 - Turnbuckle 2 eyes - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 431906 - Wire ropclip with U-bolt - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Modèle 410201 - Hexagon socket head cap screw - Stainless steel A4 - DIN 91...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 431912 - Spring hook - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
22.03.2023
Reference 64530 - NORDLOCK® double serrated bounded washer with slope effec...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 416531 - Assembled large self locking washer - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 74980 - Rondelle autobloquante collée large à effet de pente HEICO L...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
29.07.2020
Modèle 415601 - Ecrou hexagonal (hu) - DIN 934
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
Modèle 216501 - Plain stamped washer type "M" - Stainless steel A2 - NFE 25...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
06.02.2023
Model 74994DP - NORDLOCK® STEEL WASHERS LARGE TYPE WITH ZINC FLAKE COATING ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Modèle 410202 - Hexagon socket button head cap screw - Stainless steel A4- ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
W002N000 - Stainless Nort Lock washer
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表