您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 72322 - ANSI pipe Sch40S (welded)
BENE INOX - Stainless steel valves, pipes and fittings
03 - Tubes - Supports - Colliers
Tubes process
Powered by
CAD模型選擇
{bene_inox_raccords/03_tube_support_collier/01_tubes_process/72322.prj},{NB=bene_inox_372322-2191818},{REF=372322-2191818},{MAT=Inox 304L},{OD=219.1},{E=8.18},{POIDS=43.20},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
OD
[mm]
E
[mm]
POIDS
[kg/m]
Béné Inox 372322-137224
372322-137224
Inox 304L
13.7
2.24
0.65
Béné Inox 372322-171231
372322-171231
Inox 304L
17.1
2.31
0.86
Béné Inox 372322-213277
372322-213277
Inox 304L
21.3
2.77
1.29
Béné Inox 372322-267287
372322-267287
Inox 304L
26.7
2.87
1.71
Béné Inox 372322-334338
372322-334338
Inox 304L
33.4
3.38
2.54
Béné Inox 372322-422356
372322-422356
Inox 304L
42.2
3.56
3.44
Béné Inox 372322-483368
372322-483368
Inox 304L
48.3
3.68
4.11
Béné Inox 372322-603391
372322-603391
Inox 304L
60.3
3.91
5.52
Béné Inox 372322-730516
372322-730516
Inox 304L
73.0
5.16
8.81
Béné Inox 372322-889549
372322-889549
Inox 304L
88.9
5.49
11.47
Béné Inox 372322-1143602
372322-1143602
Inox 304L
114.3
6.02
16.32
Béné Inox 372322-1413655
372322-1413655
Inox 304L
141.3
6.55
22.10
Béné Inox 372322-1683711
372322-1683711
Inox 304L
168.3
7.11
28.70
Béné Inox 372322-2191818
372322-2191818
Inox 304L
219.1
8.18
43.20
Béné Inox 672322-137224
672322-137224
Inox 316L
13.7
2.24
0.65
Béné Inox 672322-171231
672322-171231
Inox 316L
17.1
2.31
0.86
Béné Inox 672322-213277
672322-213277
Inox 316L
21.3
2.77
1.29
Béné Inox 672322-267287
672322-267287
Inox 316L
26.7
2.87
1.71
Béné Inox 672322-334338
672322-334338
Inox 316L
33.4
3.38
2.54
Béné Inox 672322-422356
672322-422356
Inox 316L
42.2
3.56
3.44
Béné Inox 672322-483368
672322-483368
Inox 316L
48.3
3.68
4.11
Béné Inox 672322-603391
672322-603391
Inox 316L
60.3
3.91
5.52
Béné Inox 672322-730516
672322-730516
Inox 316L
73.0
5.16
8.81
Béné Inox 672322-889549
672322-889549
Inox 316L
88.9
5.49
11.47
Béné Inox 672322-1143602
672322-1143602
Inox 316L
114.3
6.02
16.32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5927 - ANSI Sch 40S concentric reducer welded - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72342 - Seamless ANSI pipe Sch40S unpolished - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5721 - Welding neck flange - Type 11B -Schedule 40S - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
28.04.2021
Modèle 5745 - Plain thin flange to weld - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5615 - ISO bend 5D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72222 - Metric pipe (welded) unpolished - Stainless steel 1.4307 - 1...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72212 - ISO pipe (welded) unpolished - Stainless steel 1.4307 - 1.44...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72332 - Seamless ANSI pipe Sch10S unpolished - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72412 - DIN pipe (welded) unpolished - Stainless steel 1.4307 - 1.44...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72452 - SMS pipe (welded) brushed - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5914 - ANSI Sch 40S LR 90° elbow seamless - Stainless steel 304L - 31...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 72312 - ANSI pipe Sch10S (welded) unpolished - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
GB/T 9115.2-2000 PN63 MF - Steel pipe welding neck flanges with male and fe...
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表