您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 61359 - Butterfly valve female ends - Silicone gasket - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
61 - Norme SMS
03 - Vannes papillon SMS
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/61_norme_sms/03_vannes_papillon_sms/61359.prj},{NB=bene_inox_361359-104_0},{REF=361359-104},{MAT=Inox 304L},{DN=104},{DNP=4\"},{D1=138},{D2=162},{F=125x1/4\"},{L=102},{POIDS=5.93},{ANGLE=0},{VERS=6.000},{DX=8.000},{L3=16.000},{PPATH=61359/61359_sbl.prj},{D11=104},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
[mm]
DNP
Diamètre nominal
[Pouces]
D1
[mm]
D2
[mm]
F
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 361359-25
361359-25
Inox 304L
25
1"
51
79
40x1/6"
75
1.01
Béné Inox 361359-38
361359-38
Inox 304L
38
1"1/2
74
92
60x1/6"
76
1.59
Béné Inox 361359-51
361359-51
Inox 304L
51
2"
84
105
70x1/6"
78
1.97
Béné Inox 361359-63
361359-63
Inox 304L
63
2"1/2
100
112
85x1/6"
78
2.42
Béné Inox 361359-76
361359-76
Inox 304L
76
3"
114
125
98x1/6"
82
3.21
Béné Inox 361359-104
361359-104
Inox 304L
104
4"
138
162
125x1/4"
102
5.93
Béné Inox 661359-25
661359-25
Inox 316L
25
1"
51
79
40x1/6"
75
1.01
Béné Inox 661359-38
661359-38
Inox 316L
38
1"1/2
74
92
60x1/6"
76
1.59
Béné Inox 661359-51
661359-51
Inox 316L
51
2"
84
105
70x1/6"
78
1.97
Béné Inox 661359-63
661359-63
Inox 316L
63
2"1/2
100
112
85x1/6"
78
2.42
Béné Inox 661359-76
661359-76
Inox 316L
76
3"
114
125
98x1/6"
82
3.21
Béné Inox 661359-104
661359-104
Inox 316L
104
4"
138
162
125x1/4"
102
5.93
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 61360 - Butterfly valve female ends - FKM gasket - Stainless steel 30...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61320 - Handle for butterfly valve - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Model 61358 - Butterfly valve female ends - EPDM gasket - Stainless steel 3...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61112 - Welding male part - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Model 61323 - Multi-positions pull tab handle
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Modèle 62316 - Butterfly valve female ends - EPDM gasket - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Model 61390 - Gasket for union (L section) - Silicone
BENE INOX - Stainless steel valves, pipes and fittings
14.12.2020
Model 61322 - Plastic handle with trigger
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Modèle 62235 - Female / male reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Modèle 63418 - Collier clamp double articulation - Inox 304
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 62359 - Butterfly valve female ends - FKM gasket - Stainless steel 3...
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Model 62631 - Butterfly valve with plain ends - FKM gasket - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Modèle 63484 - Double pivot DIN clamp union - Stainless steel 316L - PTFE g...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Model 61343 - Plastic handle with multi-position trigger for butterfly valv...
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表