您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5928 - ANSI Sch 10S concentric reducer seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
59 - Accessoires à souder et brides ANSI
02 - Réductions
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/59_accessoires_souder_ansi/02_reductions/5928.prj},{NB=bene_inox_359282-250200},{REF=359282-250200},{MAT=Inox 304L},{D1=273.1},{D1P=10\"},{D2=219.1},{D2P=8\"},{E1=4.19},{E2=3.76},{L=179.0},{POIDS=5.17},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D1P
[pouces]
D2
[mm]
D2P
[pouces]
E1
[mm]
E2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 359282-2015
359282-2015
Inox 304L
26.7
3/4"
21.3
1/2"
2.11
2.11
38.1
0.10
Béné Inox 359282-2515
359282-2515
Inox 304L
33.4
1"
21.3
1/2"
2.77
2.11
50.8
0.11
Béné Inox 359282-2520
359282-2520
Inox 304L
33.4
1"
26.7
3/4"
2.77
2.11
50.8
0.11
Béné Inox 359282-3215
359282-3215
Inox 304L
42.2
1"1/4
21.3
1/2"
2.77
2.11
50.8
0.15
Béné Inox 359282-3220
359282-3220
Inox 304L
42.2
1"1/4
26.7
3/4"
2.77
2.11
50.8
0.15
Béné Inox 359282-3225
359282-3225
Inox 304L
42.2
1"1/4
33.4
1"
2.77
2.77
50.8
0.16
Béné Inox 359282-4015
359282-4015
Inox 304L
48.3
1"1/2
21.3
1/2"
2.77
2.11
63.5
0.15
Béné Inox 359282-4020
359282-4020
Inox 304L
48.3
1"1/2
26.7
3/4"
2.77
2.11
63.5
0.16
Béné Inox 359282-4025
359282-4025
Inox 304L
48.3
1"1/2
33.4
1"
2.77
2.77
63.5
0.18
Béné Inox 359282-4032
359282-4032
Inox 304L
48.3
1"1/2
42.2
1"1/4
2.77
2.77
63.5
0.20
Béné Inox 359282-5015
359282-5015
Inox 304L
60.3
2"
21.3
1/2"
2.77
2.11
76.0
0.25
Béné Inox 359282-5020
359282-5020
Inox 304L
60.3
2"
26.7
3/4"
2.77
2.11
76.2
0.24
Béné Inox 359282-5025
359282-5025
Inox 304L
60.3
2"
33.4
1"
2.77
2.77
76.2
0.26
Béné Inox 359282-5032
359282-5032
Inox 304L
60.3
2"
42.2
1"1/4
2.77
2.77
76.2
0.28
Béné Inox 359282-5040
359282-5040
Inox 304L
60.3
2"
48.3
1"1/2
2.77
2.77
76.2
0.29
Béné Inox 359282-6525
359282-6525
Inox 304L
73.0
2"1/2
33.4
1"
3.05
2.77
88.9
0.35
Béné Inox 359282-6532
359282-6532
Inox 304L
73.0
2"1/2
42.2
1"1/4
3.05
2.77
88.9
0.39
Béné Inox 359282-6540
359282-6540
Inox 304L
73.0
2"1/2
48.3
1"1/2
3.05
2.77
88.9
0.41
Béné Inox 359282-6550
359282-6550
Inox 304L
73.0
2"1/2
60.3
2"
3.05
2.77
88.9
0.43
Béné Inox 359282-8025
359282-8025
Inox 304L
88.9
3"
33.4
1"
3.05
2.77
88.9
0.41
Béné Inox 359282-8032
359282-8032
Inox 304L
88.9
3"
42.2
1"1/4
3.05
2.77
88.9
0.43
Béné Inox 359282-8040
359282-8040
Inox 304L
88.9
3"
48.3
1"1/2
3.05
2.77
88.9
0.48
Béné Inox 359282-8050
359282-8050
Inox 304L
88.9
3"
60.3
2"
3.05
2.77
88.9
0.51
Béné Inox 359282-8065
359282-8065
Inox 304L
88.9
3"
73.0
2"1/2
3.05
3.05
88.9
0.55
Béné Inox 359282-10040
359282-10040
Inox 304L
114.3
4"
48.3
1"1/2
3.05
2.77
101.6
0.63
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5926 - ANSI Sch 10S concentric reducer welded - Stainless steel 304L ...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5933 - ANSI Sch 10S eccentric reducer seamless - Stainless steel 304L...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5929 - ANSI Sch 40S concentric reducer seamless - Stainless steel 304...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5324 - Tee NPT threaded - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
06.04.2023
Model 5321 - 90° female / female elbow NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Model 5938 - ANSI Sch 10S tee seamless - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5967 - Class 150 welding neck flange Sch 40S - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5913 - ANSI Sch 10S LR 90° elbow seamless - Stainless steel 304L - 31...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5317 - Male hexagonal cap NPT - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Model 5936 - ANSI Sch 10S tee welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
Model 5911 - ANSI Sch 10S LR 90° elbow welded - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5632 - Thick machined collar - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
19.11.2020
Model 5932 - ANSI Sch 40S eccentric reducer welded - Stainless steel 304L -...
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表