您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210260 - Slotted headless screw with chamfrered end - Stainless steel A1 - DIN 427 - ISO 2342
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a1/210260.prj},{NB=bene_inox_210260-5X16},{REF=210260-5X16},{D=M5},{DXL=5X16},{L=16},{N=1.00},{T=1.60},{BX=7.20},{FORM=0},{WEB=https://www.bene-inox.com},{DX=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
D
ⁿ/ₐ
DXL
[mm]
B
[mm]
N
[mm]
T
[mm]
Béné Inox 210260-2X6
210260-2X6
M2
2X6
2.400
0.25
0.64
Béné Inox 210260-2X8
210260-2X8
M2
2X8
2.400
0.25
0.64
Béné Inox 210260-3X6
210260-3X6
M3
3X6
4.800
0.60
1.12
Béné Inox 210260-3X8
210260-3X8
M3
3X8
4.800
0.60
1.12
Béné Inox 210260-3X10
210260-3X10
M3
3X10
4.800
0.60
1.12
Béné Inox 210260-3X12
210260-3X12
M3
3X12
4.800
0.60
1.12
Béné Inox 210260-3X16
210260-3X16
M3
3X16
4.800
0.60
1.12
Béné Inox 210260-3X20
210260-3X20
M3
3X20
4.800
0.60
1.12
Béné Inox 210260-3X25
210260-3X25
M3
3X25
4.800
0.60
1.12
Béné Inox 210260-3X30
210260-3X30
M3
3X30
4.800
0.60
1.12
Béné Inox 210260-4X8
210260-4X8
M4
4X8
6.000
0.80
1.28
Béné Inox 210260-4X10
210260-4X10
M4
4X10
6.000
0.80
1.28
Béné Inox 210260-4X12
210260-4X12
M4
4X12
6.000
0.80
1.28
Béné Inox 210260-4X16
210260-4X16
M4
4X16
6.000
0.80
1.28
Béné Inox 210260-4X20
210260-4X20
M4
4X20
6.000
0.80
1.28
Béné Inox 210260-4X25
210260-4X25
M4
4X25
6.000
0.80
1.28
Béné Inox 210260-4X30
210260-4X30
M4
4X30
6.000
0.80
1.28
Béné Inox 210260-4X35
210260-4X35
M4
4X35
6.000
0.80
1.28
Béné Inox 210260-4X40
210260-4X40
M4
4X40
6.000
0.80
1.28
Béné Inox 210260-5X6
210260-5X6
M5
5X6
4.400
1.00
1.60
Béné Inox 210260-5X8
210260-5X8
M5
5X8
7.200
1.00
1.60
Béné Inox 210260-5X10
210260-5X10
M5
5X10
7.200
1.00
1.60
Béné Inox 210260-5X12
210260-5X12
M5
5X12
7.200
1.00
1.60
Béné Inox 210260-5X16
210260-5X16
M5
5X16
7.200
1.00
1.60
Béné Inox 210260-5X20
210260-5X20
M5
5X20
7.200
1.00
1.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 210207 - Hexagon socket set screw with cup point - Stainless steel A...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 427 - Slotted headless screws with chamfered end
Fabory
21.04.2022
Modèle 62161 - Aseptic welding union DIN 11864-3, form A - EPDM gasket - St...
BENE INOX - Stainless steel valves, pipes and fittings
03.02.2021
Modèle 62254 - Concentric reducer - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Modèle 38-16 - Roulette charge moyenne pivotante ou fixe, à platine
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
Modèle R6-90-SKF - Roulement à rouleaux coniques à une rangée - Série 30000...
MICHAUD CHAILLY - Direct Transmission
24.03.2023
Modèle 216501 - Plain stamped washer type "M" - Stainless steel A2 - NFE 25...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
06.02.2023
Model 63435 - Equal clamp tee
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
Modèle 58753 - Swing check valve - Female / female BSP - Stainless steel 31...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 5112 - Unions conical seat BW / Male - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
Model 63416 - SMS hose shank clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5711 - Lapped flange (pressed) - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
31.08.2020
B0120 - Grub screws with flat point hexagon socket DIN EN ISO 4026
Blohm
08.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表