피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
TS Geared Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motors
alpha STEP Motor
AZ Series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/spepping_motors/alpha_step_motor/az_series/ts_geared_asmtab.prj},{NB=AZM46MK-TS3.6L},{CNSORDERNO1=AZM46MK-TS},{SERIES=AZ Series DC Power Supply Input},{TP=TS Geared Type with Electromagnetic Brake},{SZ=42},{LC=132.0},{SHAPE=Single Shaft},{VT=24/48 VDC},{GT=TS Geared Type},{GR=3.6},{CL=Leftward direction},{VER=3},{CL2=L},{PPATH=ts_parts/ts_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
SERIES
Series Name
ⁿ/ₐ
TP
Type
ⁿ/ₐ
SZ
Motor Frame Size
[mm]
LC
Motor Case Length
[mm]
SHAPE
Shape
ⁿ/ₐ
VT
Power Supply Voltage
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
CL
Cable Leading Position
ⁿ/ₐ
AZM46AC-TS3.6
AZM46AC-TS3.6
AZ Series AC Power Supply...
TS Geared Type
42
101.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Downward direction
AZM46AK-TS3.6
AZM46AK-TS3.6
AZ Series DC Power Supply...
TS Geared Type
42
101.0
Single Shaft
24/48 VDC
TS Geared Type
Downward direction
AZM46MC-TS3.6
AZM46MC-TS3.6
AZ Series AC Power Supply...
TS Geared Type with Elect...
42
132.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Downward direction
AZM46MK-TS3.6
AZM46MK-TS3.6
AZ Series DC Power Supply...
TS Geared Type with Elect...
42
132.0
Single Shaft
24/48 VDC
TS Geared Type
Downward direction
AZM66AC-TS3.6
AZM66AC-TS3.6
AZ Series AC Power Supply...
TS Geared Type
60
115.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Downward direction
AZM66AK-TS3.6
AZM66AK-TS3.6
AZ Series DC Power Supply...
TS Geared Type
60
115.0
Single Shaft
24/48 VDC
TS Geared Type
Downward direction
AZM66MC-TS3.6
AZM66MC-TS3.6
AZ Series AC Power Supply...
TS Geared Type with Elect...
60
161.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Downward direction
AZM66MK-TS3.6
AZM66MK-TS3.6
AZ Series DC Power Supply...
TS Geared Type with Elect...
60
161.0
Single Shaft
24/48 VDC
TS Geared Type
Downward direction
AZM98AC-TS3.6
AZM98AC-TS3.6
AZ Series AC Power Supply...
TS Geared Type
90
148.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Downward direction
AZM98MC-TS3.6
AZM98MC-TS3.6
AZ Series AC Power Supply...
TS Geared Type with Elect...
90
189.5
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Downward direction
AZM46AC-TS3.6U
AZM46AC-TS3.6U
AZ Series AC Power Supply...
TS Geared Type
42
101.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Upward direction
AZM46AK-TS3.6U
AZM46AK-TS3.6U
AZ Series DC Power Supply...
TS Geared Type
42
101.0
Single Shaft
24/48 VDC
TS Geared Type
Upward direction
AZM46AC-TS3.6L
AZM46AC-TS3.6L
AZ Series AC Power Supply...
TS Geared Type
42
101.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Leftward direction
AZM46AK-TS3.6L
AZM46AK-TS3.6L
AZ Series DC Power Supply...
TS Geared Type
42
101.0
Single Shaft
24/48 VDC
TS Geared Type
Leftward direction
AZM46AC-TS3.6R
AZM46AC-TS3.6R
AZ Series AC Power Supply...
TS Geared Type
42
101.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Rightward direction
AZM46AK-TS3.6R
AZM46AK-TS3.6R
AZ Series DC Power Supply...
TS Geared Type
42
101.0
Single Shaft
24/48 VDC
TS Geared Type
Rightward direction
AZM46MC-TS3.6U
AZM46MC-TS3.6U
AZ Series AC Power Supply...
TS Geared Type with Elect...
42
132.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Upward direction
AZM46MK-TS3.6U
AZM46MK-TS3.6U
AZ Series DC Power Supply...
TS Geared Type with Elect...
42
132.0
Single Shaft
24/48 VDC
TS Geared Type
Upward direction
AZM46MC-TS3.6L
AZM46MC-TS3.6L
AZ Series AC Power Supply...
TS Geared Type with Elect...
42
132.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Leftward direction
AZM46MK-TS3.6L
AZM46MK-TS3.6L
AZ Series DC Power Supply...
TS Geared Type with Elect...
42
132.0
Single Shaft
24/48 VDC
TS Geared Type
Leftward direction
AZM46MC-TS3.6R
AZM46MC-TS3.6R
AZ Series AC Power Supply...
TS Geared Type with Elect...
42
132.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Rightward direction
AZM46MK-TS3.6R
AZM46MK-TS3.6R
AZ Series DC Power Supply...
TS Geared Type with Elect...
42
132.0
Single Shaft
24/48 VDC
TS Geared Type
Rightward direction
AZM66AC-TS3.6U
AZM66AC-TS3.6U
AZ Series AC Power Supply...
TS Geared Type
60
115.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Upward direction
AZM66AK-TS3.6U
AZM66AK-TS3.6U
AZ Series DC Power Supply...
TS Geared Type
60
115.0
Single Shaft
24/48 VDC
TS Geared Type
Upward direction
AZM66AC-TS3.6L
AZM66AC-TS3.6L
AZ Series AC Power Supply...
TS Geared Type
60
115.0
Single Shaft
Single-Phase 100-120VAC, ...
TS Geared Type
Leftward direction
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성