您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Thrust Roller Bearings-without Rings (AZK)
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Thrust Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/theust_bearings/thrust_roller_bearings_without_rings.prj},{NB=AZK9013514},{IDNR=},{STDRT=90},{ORDER=AZK9013514},{ORDER1=AZK 9013514},{MASS=750.0},{SDC=90.05},{DC=134.5},{DW=14.0},{CI=100},{CE=129},{SDAMIN=128},{DA=101},{ZEFF=16},{I=1},{RE=AF},{RS=0.5},{CRT=8.4},{L1=0},{L2=0},{CA=181000},{COA=626000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SDC
Inside Diameter
[mm]
DC
Outer Diameter
[mm]
DW
Width
[mm]
CI
Diameter
[mm]
CE
Diameter
[mm]
CA
Basic dynamic load rating
[N]
COA
Basic static load rating
[N]
AZK10243.5
10
AZK10243.5
8.6
10.04
23.6
3.5
13
21
8990
19100
AZK12263.5
12
AZK12263.5
8.7
12.04
25.6
3.5
15
23
10400
23900
AZK15283.5
15
AZK15283.5
9.4
15.04
27.6
3.5
17
25
10200
23900
AZK17303.5
17
AZK17303.5
10.1
17.04
29.6
3.5
19
27
11400
28600
AZK20354.5
20
AZK20354.5
17.9
20.04
34.6
4.5
22
33
19000
48700
AZK25425
25
AZK25425
28.0
25.05
41.6
5.0
28
39
22700
60700
AZK30475
30
AZK30475
31.0
30.05
46.5
5.0
33
44
27400
81000
AZK30527.5
30
AZK30527.5
70.0
30.05
51.5
7.5
35
49
38400
95700
AZK35525
35
AZK35525
36.0
35.05
51.5
5.0
38
49
29100
91100
AZK35627.5
35
AZK35627.5
98.0
35.05
61.5
7.5
42
58
47900
135000
AZK40606
40
AZK40606
54.0
40.05
59.5
6.0
44
57
41700
133000
AZK40689
40
AZK40689
132.0
40.05
67.5
9.0
45
64
68700
195000
AZK45656
45
AZK45656
62.0
45.05
64.5
6.0
49
62
40800
133000
AZK45739
45
AZK45739
144.0
45.05
72.5
9.0
50
69
75700
227000
AZK50706
50
AZK50706
68.0
50.05
69.5
6.0
54
67
43300
148000
AZK507811
50
AZK507811
194.0
50.05
77.5
11.0
55
74
84300
232000
AZK55786
55
AZK55786
89.0
55.05
77.5
6.0
59
75
51700
192000
AZK559011
55
AZK559011
275.0
55.05
89.5
11.0
63
85
108000
332000
AZK60857.5
60
AZK60857.5
135.0
60.05
84.5
7.5
65
81
64600
224000
AZK609511
60
AZK609511
290.0
60.05
94.5
11.0
68
90
106000
332000
AZK6013010
60
AZK6013010
790.0
60.05
129.5
10.0
79
119
158000
634000
AZK65907.5
65
AZK65907.5
132.0
65.05
89.5
7.5
70
86
68300
247000
AZK6510011
65
AZK6510011
310.0
65.05
99.5
11.0
73
95
116000
379000
AZK70957.5
70
AZK70957.5
156.0
70.05
94.5
7.5
75
91
72000
269000
AZK7010511
70
AZK7010511
325.0
70.05
104.5
11.0
78
100
114000
379000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Screw driver slot (CR...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Hexagon Hole (CR...VBR, VB, VBUUR, VBUU, VBSR, VB...
IKO (NIPPON THOMPSON CO.,LTD)
15.12.2020
Screw Fitting type (SNM, SNPT)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon hole (CF...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full complement type with Hexagon Hole (CFE...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
with Screw driver slot (CR, CR...C, UUR, UU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Outer Ring (GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表