피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
HPG Geared Type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motor and Driver Package alpha STEP
AZ Series AC Power Supply Input
Built-in Positioning Function Type
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/alpha_step/az_series_ac/built_in/hpg_asmtab.prj},{NB=AZ66MAD-HP5F-1},{CNSORDERNO1=AZ66MAD-HP},{SERIES=AZ Series AC Power Supply Input},{TP=HPG Geared Type with Electromagnetic Brake},{SZ=60},{LC=178.0},{SHAPE=Single Shaft: Flange Output},{VT=Single-Phase 100-120VAC},{GT=HPG Geared Type},{GR=5},{CL=1},{VER=41},{PPATH=hpg_geared_type/hpg_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
SERIES
Series Name
ⁿ/ₐ
TP
Type
ⁿ/ₐ
SZ
Motor Frame Size
[mm]
LC
Motor Length
[mm]
SHAPE
Shape
ⁿ/ₐ
VT
Power Supply Voltage
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
AZ46AAD-HP5-1
AZ46AAD-HP5-1
AZ Series AC Power Supply...
HPG Geared Type
40
104.5
Single Shaft: Shaft Outpu...
Single-Phase 100-120VAC
HPG Geared Type
AZ46AAD-HP5F-1
AZ46AAD-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type
40
104.5
Single Shaft: Flange Outp...
Single-Phase 100-120VAC
HPG Geared Type
AZ46MAD-HP5-1
AZ46MAD-HP5-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
40
135.5
Single Shaft: Shaft Outpu...
Single-Phase 100-120VAC
HPG Geared Type
AZ46MAD-HP5F-1
AZ46MAD-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
40
135.5
Single Shaft: Flange Outp...
Single-Phase 100-120VAC
HPG Geared Type
AZ46ACD-HP5-1
AZ46ACD-HP5-1
AZ Series AC Power Supply...
HPG Geared Type
40
104.5
Single Shaft: Shaft Outpu...
Single-Phase 200-240VAC
HPG Geared Type
AZ46ACD-HP5F-1
AZ46ACD-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type
40
104.5
Single Shaft: Flange Outp...
Single-Phase 200-240VAC
HPG Geared Type
AZ46MCD-HP5-1
AZ46MCD-HP5-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
40
135.5
Single Shaft: Shaft Outpu...
Single-Phase 200-240VAC
HPG Geared Type
AZ46MCD-HP5F-1
AZ46MCD-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
40
135.5
Single Shaft: Flange Outp...
Single-Phase 200-240VAC
HPG Geared Type
AZ66AAD-HP5-1
AZ66AAD-HP5-1
AZ Series AC Power Supply...
HPG Geared Type
60
132.0
Single Shaft: Shaft Outpu...
Single-Phase 100-120VAC
HPG Geared Type
AZ66AAD-HP5F-1
AZ66AAD-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type
60
132.0
Single Shaft: Flange Outp...
Single-Phase 100-120VAC
HPG Geared Type
AZ66MAD-HP5-1
AZ66MAD-HP5-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
60
178.0
Single Shaft: Shaft Outpu...
Single-Phase 100-120VAC
HPG Geared Type
AZ66MAD-HP5F-1
AZ66MAD-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
60
178.0
Single Shaft: Flange Outp...
Single-Phase 100-120VAC
HPG Geared Type
AZ66ACD-HP5-1
AZ66ACD-HP5-1
AZ Series AC Power Supply...
HPG Geared Type
60
132.0
Single Shaft: Shaft Outpu...
Single-Phase 200-240VAC
HPG Geared Type
AZ66ACD-HP5F-1
AZ66ACD-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type
60
132.0
Single Shaft: Flange Outp...
Single-Phase 200-240VAC
HPG Geared Type
AZ66MCD-HP5-1
AZ66MCD-HP5-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
60
178.0
Single Shaft: Shaft Outpu...
Single-Phase 200-240VAC
HPG Geared Type
AZ66MCD-HP5F-1
AZ66MCD-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
60
178.0
Single Shaft: Flange Outp...
Single-Phase 200-240VAC
HPG Geared Type
AZ98AAD-HP5-1
AZ98AAD-HP5-1
AZ Series AC Power Supply...
HPG Geared Type
90
160.0
Single Shaft: Shaft Outpu...
Single-Phase 100-120VAC
HPG Geared Type
AZ98AAD-HP5F-1
AZ98AAD-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type
90
160.0
Single Shaft: Flange Outp...
Single-Phase 100-120VAC
HPG Geared Type
AZ98MAD-HP5-1
AZ98MAD-HP5-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
90
201.5
Single Shaft: Shaft Outpu...
Single-Phase 100-120VAC
HPG Geared Type
AZ98MAD-HP5F-1
AZ98MAD-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
90
201.5
Single Shaft: Flange Outp...
Single-Phase 100-120VAC
HPG Geared Type
AZ98ACD-HP5-1
AZ98ACD-HP5-1
AZ Series AC Power Supply...
HPG Geared Type
90
160.0
Single Shaft: Shaft Outpu...
Single-Phase 200-240VAC
HPG Geared Type
AZ98ACD-HP5F-1
AZ98ACD-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type
90
160.0
Single Shaft: Flange Outp...
Single-Phase 200-240VAC
HPG Geared Type
AZ98MCD-HP5-1
AZ98MCD-HP5-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
90
201.5
Single Shaft: Shaft Outpu...
Single-Phase 200-240VAC
HPG Geared Type
AZ98MCD-HP5F-1
AZ98MCD-HP5F-1
AZ Series AC Power Supply...
HPG Geared Type with Elec...
90
201.5
Single Shaft: Flange Outp...
Single-Phase 200-240VAC
HPG Geared Type
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성