您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
AW64B - Anti-Backlash Worm Gears - 64 Pitch 1/8 to 1/4 Bores 14-1/2° Pressure Angle AGMA Quality 10 - Bronze QQ-B637 Stainless Steel Hubs Right Hand
WMBerg
INCH
Gears
Anti-Backlash Worm & Worm Gears
Powered by
CAD模型選擇
{wmberg/b2000/gears/anti_backlash_worm_and_worm_gears/b155.prj},{NB=AW64BS29-F80_(2)},{PN=AW64BS29-F80},{LOD=2},{DES=PIN HUB WORM GEAR-ANTIBACKLASH},{CN=Master Inch/Metric Catalog},{CP=B155},{MAT=Bronze QQ-B-637},{MH=303 Stainless Steel},{DP=64},{PA=14-1/2},{MW=Fourth},{B=0.2498},{H=1/2},{N=80},{LOD1=2,'High'},{PD=1.250},{MWPD=0.500},{F=3/16},{F1=0.188},{H1=0.500},{TYP=1.0000},{PSTOL=0.0010},{MM=0.0208}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Teeth Material
ⁿ/ₐ
MH
Hub Material
ⁿ/ₐ
DP
Diametral Pitch
ⁿ/ₐ
PA
Pressure Angle
[°]
MW
Mating Worm
ⁿ/ₐ
B
Bore
[Inch]
H
Hub Diameter
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
F
Face Width
[Inch]
AW64BC13-S96_(1)
AW64BC13-S96
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
96
1.500
3/16
AW64BC13-S100_(1)
AW64BC13-S100
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
100
1.563
3/16
AW64BC13-S110_(1)
AW64BC13-S110
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
110
1.719
3/16
AW64BC13-S120_(1)
AW64BC13-S120
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
120
1.875
3/16
AW64BC13-S130_(1)
AW64BC13-S130
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
130
2.031
3/16
AW64BC13-S140_(1)
AW64BC13-S140
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
140
2.188
3/16
AW64BC21-S96_(1)
AW64BC21-S96
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1873
3/8
96
1.500
3/16
AW64BC21-S100_(1)
AW64BC21-S100
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1873
3/8
100
1.563
3/16
AW64BC21-S110_(1)
AW64BC21-S110
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1873
3/8
110
1.719
3/16
AW64BC21-S120_(1)
AW64BC21-S120
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1873
3/8
120
1.875
3/16
AW64BC21-S130_(1)
AW64BC21-S130
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1873
3/8
130
2.031
3/16
AW64BC21-S140_(1)
AW64BC21-S140
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1873
3/8
140
2.188
3/16
AW64BC29-S96_(1)
AW64BC29-S96
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.2498
1/2
96
1.500
3/16
AW64BC29-S100_(1)
AW64BC29-S100
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.2498
1/2
100
1.563
3/16
AW64BC29-S110_(1)
AW64BC29-S110
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.2498
1/2
110
1.719
3/16
AW64BC29-S120_(1)
AW64BC29-S120
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.2498
1/2
120
1.875
3/16
AW64BC29-S130_(1)
AW64BC29-S130
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.2498
1/2
130
2.031
3/16
AW64BC29-S140_(1)
AW64BC29-S140
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.2498
1/2
140
2.188
3/16
AW64BS13-S50_(2)
AW64BS13-S50
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
50
0.781
3/16
AW64BS13-S52_(2)
AW64BS13-S52
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
52
0.813
3/16
AW64BS13-S60_(2)
AW64BS13-S60
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
60
0.938
3/16
AW64BS13-S64_(2)
AW64BS13-S64
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
64
1.000
3/16
AW64BS13-S70_(2)
AW64BS13-S70
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
70
1.094
3/16
AW64BS13-S72_(2)
AW64BS13-S72
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
72
1.125
3/16
AW64BS13-S80_(2)
AW64BS13-S80
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
64
14-1/2
Single
0.1248
5/16
80
1.250
3/16
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-STZR-M1-POM-WS - Spur Gears Made from POM white, with One-Sided Hub, Mo...
MÄDLER
25.04.2024
Helical-toothed standard gear racks - Helical-toothed standard gear racks
SCHNEEBERGER
19.01.2022
22500 - Worm gears, right-hand, centre distance 53 mm
norelem
30.04.2024
Worms - Module 0.8
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
Worms Wheels - Module 0.8
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
AW64B - Anti-Backlash Worm Gears - 64 Pitch 1/8 to 1/4 Bores 14-1/2° Pres...
WMBerg
06.06.2023
K-Standard Pinion Gear module 1
KANA (Katayama Chain)
20.12.2023
EGB25S - Gear belt slider type belt drive
NKE FA&ROBOT
15.06.2022
APCMM, APCQM, ACCMM & ACCQM - Anti-Backlash Gears - 1.0 Module 8mm Bore 5mm...
WMBerg
06.06.2023
PSG 0.8 - Spur gear - Pre-treated or case hardened steel - Module 0.8
HPC
03.08.2023
MAE-STZR-M1.25-POM-WS - Spur Gears Made from POM white, with One-Sided Hub,...
MÄDLER
25.04.2024
bent attachments, one side - bent attachements, one side, type A stainless ...
Wippermann
14.01.2022
Helical Gears and Screw Gears
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
W16B - Worm Gears - 16 Pitch 3/8" and 1/2" Bore 3/8" Face AGMA Quality 8 - ...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表