您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
SPA/3 - V-Belt pulleys for taper bushes
Sati
V-belt pulleys
V-belt pulleys for taper bush
Powered by
CAD模型選擇
{sati/pulegge_trapezoidali/t-puleggetrapezoidaliperbussola/spa_3.prj},{NB=AT01803},{MAT=Cast iron},{CODE=AT01803},{TYPE=SPA180-03},{GR=3},{P=180},{O=186},{FORM=8},{BUSH=2517},{DMAX=60},{E=-},{F=50},{J=146},{K=5},{L=45},{M=-},{N=-},{EX=0},{JX=146.000},{KX=5.000},{MX=0.0},{NX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MAT
Material
ⁿ/ₐ
CODE
Internal code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GR
Grooves
ⁿ/ₐ
P
[mm]
O
[mm]
FORM
Form
ⁿ/ₐ
BUSH
Taper bush
ⁿ/ₐ
DMAX
D.max
[mm]
E
[mm]
F
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
AT00713
Cast iron
AT00713
SPA 71-03
3
71
76
8
1108
28
-
50
40
28
22
-
-
AT00753
Cast iron
AT00753
SPA 75-03
3
75
80
8
1108
28
-
50
44
28
22
-
-
AT00803
Cast iron
AT00803
SPA 80-03
3
80
86
8
1210
32
-
50
50
25
25
-
-
AT00853
Cast iron
AT00853
SPA 85-03
3
85
90
8
1210
32
-
50
55
25
25
-
-
AT00903
Cast iron
AT00903
SPA 90-03
3
90
96
8
1610
42
-
50
59
25
25
-
-
AT00953
Cast iron
AT00953
SPA 95-03
3
95
100
8
1610
42
-
50
63
25
25
-
-
AT01003
Cast iron
AT01003
SPA100-03
3
100
106
2
1610
42
-
50
66
-
25
25
-
AT01063
Cast iron
AT01063
SPA106-03
3
106
112
2
1610
42
-
50
72
-
25
25
-
AT01123
Cast iron
AT01123
SPA112-03
3
112
118
8
2012
50
-
50
78
18
32
-
-
AT01183
Cast iron
AT01183
SPA118-03
3
118
124
2
2012
50
-
50
84
-
32
18
-
AT01253
Cast iron
AT01253
SPA125-03
3
125
130
2
2012
50
-
50
91
-
32
18
-
AT01323
Cast iron
AT01323
SPA132-03
3
132
138
2
2012
50
-
50
98
-
32
18
-
AT01403
Cast iron
AT01403
SPA140-03
3
140
146
8
2517
60
-
50
106
5
45
-
-
AT01503
Cast iron
AT01503
SPA150-03
3
150
156
8
2517
60
-
50
116
5
45
-
-
AT01603
Cast iron
AT01603
SPA160-03
3
160
166
8
2517
60
-
50
125
5
45
-
-
AT01703
Cast iron
AT01703
SPA170-03
3
170
176
8
2517
60
-
50
135
5
45
-
-
AT01803
Cast iron
AT01803
SPA180-03
3
180
186
8
2517
60
-
50
146
5
45
-
-
AT01903
Cast iron
AT01903
SPA190-03
3
190
196
8
2517
60
-
50
156
5
45
-
-
AT02003
Cast iron
AT02003
SPA200-03
3
200
206
6
2517
60
20
50
165
2.5
45
2.5
123
AT02123
Cast iron
AT02123
SPA212-03
3
212
218
6
2517
60
20
50
177
2.5
45
2.5
123
AT02243
Cast iron
AT02243
SPA224-03
3
224
230
6
2517
60
20
50
189
2.5
45
2.5
124
AT02363
Cast iron
AT02363
SPA236-03
3
236
242
6
2517
60
20
50
202
2.5
45
2.5
124
AT02503
Cast iron
AT02503
SPA250-03
3
250
256
6
2517
60
20
50
215
2.5
45
2.5
124
AT02803
Cast iron
AT02803
SPA280-03
3
280
286
6
2517
60
20
50
245
2.5
45
2.5
124
AT03003
Cast iron
AT03003
SPA300-03
3
300
306
4
3020
75
-
50
265
0.5
51
0.5
146
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
SPA/2 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPA/4 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPB/3 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPA/1 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPA/5 - V-Belt pulleys for taper bushes
Sati
15.12.2022
Section SPA/13 - KS V-Grooved Pulleys for Taper-Bushings, Grooves acc. to D...
Optibelt
08.08.2023
V-belt pulleys for taper bush SPA-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
SPB/4 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPB/2 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPB/1 - V-Belt pulleys for taper bushes
Sati
15.12.2022
SPA - V-Belt pulleys with solid hub
Sati
11.11.2022
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Taper-Lock (Milimeters) - Bushings (Milimeters)
Maska
13.02.2007
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表