您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
S-DRS - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Spherical bearing
Series RS sealed
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/spherical_bearings/series_rs_sealed/s_drs_asmtab.prj},{NB=ASKUBAL S 16-DRS},{BD=S 16-DRS..},{AB=S 16-DRS},{ARTNR=104089},{D=14},{D1=19.5},{B=28},{C=15.0},{E=38},{TS=90},{TD=54.0},{ALPHA=10},{GEW=0.180},{DIN=Special version},{ECCN=84833080},{INFO=Infotext},{D31=16},{PPATH=parts/s_drs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
AB
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
D1
d1~
[mm]
B
[mm]
C
[mm]
E
e
[mm]
TS
Load rating static C0 Standard
[kN]
TD
Load rating dynamic C
[kN]
ALPHA
Tilt angle α
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL S 8-DRS
S 8-DRS
900240
6
11.5
19
9.0
22
30
17.0
9
0.035
Special model
84833080
ASKUBAL S 10-DRS
S 10-DRS
900241
8
13.5
21
10.5
26
42
24.5
9
0.065
Special model
84833080
ASKUBAL S 12-DRS
S 12-DRS
900242
10
15.5
23
12.0
30
56
33.0
9
0.110
Special model
84833080
ASKUBAL S 14-DRS
S 14-DRS
900243
12
17.5
26
13.5
34
72
43.0
10
0.150
Special model
84833080
ASKUBAL S 16-DRS
S 16-DRS
104089
14
19.5
28
15.0
38
90
54.0
10
0.180
Special model
84833080
ASKUBAL S 18-DRS
S 18-DRS
900244
16
22.0
30
16.5
42
110
66.0
10
0.225
Special model
84833080
ASKUBAL S 20-DRS
S 20-DRS
104090
18
24.5
32
18.0
46
132
80.0
10
0.300
Special model
84833080
ASKUBAL S 22-DRS
S 22-DRS
900245
20
26.5
35
20.0
50
160
98.0
10
0.350
Special model
84833080
ASKUBAL S 25-DRS
S 25-DRS
900246
22
29.5
38
22.0
56
198
122.0
10
0.470
Special model
84833080
ASKUBAL S 30-DRS
S 30-DRS
900247
25
35.0
44
25.0
66
267
165.0
12
0.690
Special model
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表