您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GE FO - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
Askubal Rod ends and spherical bearings
Plain bearing
Spherical bearing
More spherical plain bearings
Powered by
CAD模型選擇
{askubal/rod_ends_and_spherical_bearings/plain_bearings/spherical_bearings/more_spherical_plain_bearings/ge_fo_asmtab.prj},{NB=ASKUBAL GE 45-FO0-0},{BD=GE 45-FO..},{A=FO},{POS=0},{POS2=0},{D=45},{B=43},{C=28},{DREH=0},{D1=75},{DK=66.0},{TS=780},{ALPHA=15},{GEW=0.68},{DIN=12240-1 Dimension series G},{ECCN=84833080},{INFO=Infotext},{PPATH=parts/ge_fo_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
AN
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
D
d
[mm]
B
b
[mm]
C
c
[mm]
D1
D
[mm]
DK
dk
[mm]
TS
Load rating static C0
[kN]
ALPHA
Tilt angle
[°]
GEW
Weight
[kg]
DIN
Mounting sizes acc. to DIN ISO
ⁿ/ₐ
ECCN
Customs tariff number
ⁿ/ₐ
ASKUBAL GE 20-FO0-0
GE 20-FO
900256
20
25
16
42
35.5
240
17
0.15
12240-1 Dimension series ...
84833080
ASKUBAL GE 25-FO0-0
GE 25-FO
900257
25
28
18
47
40.7
310
17
0.19
12240-1 Dimension series ...
84833080
ASKUBAL GE 30-FO0-0
GE 30-FO
900258
30
32
20
55
47.0
400
17
0.29
12240-1 Dimension series ...
84833080
ASKUBAL GE 35-FO0-0
GE 35-FO
510721
35
35
22
62
53.0
500
16
0.39
12240-1 Dimension series ...
84833080
ASKUBAL GE 40-FO0-0
GE 40-FO
900259
40
40
25
68
60.0
640
17
0.52
12240-1 Dimension series ...
84833080
ASKUBAL GE 45-FO0-0
GE 45-FO
900260
45
43
28
75
66.0
780
15
0.68
12240-1 Dimension series ...
84833080
ASKUBAL GE 50-FO0-0
GE 50-FO
900261
50
56
36
90
80.0
1120
17
1.40
12240-1 Dimension series ...
84833080
ASKUBAL GE 60-FO0-0
GE 60-FO
900262
60
63
40
105
92.0
1560
17
2.00
12240-1 Dimension series ...
84833080
ASKUBAL GE 70-FO0-0
GE 70-FO
900263
70
70
45
120
105.0
2000
16
2.90
12240-1 Dimension series ...
84833080
ASKUBAL GE 80-FO0-0
GE 80-FO
900264
80
75
50
130
115.0
2450
14
3.50
12240-1 Dimension series ...
84833080
ASKUBAL GE 90-FO0-0
GE 90-FO
900265
90
85
55
150
130.0
3050
15
5.40
12240-1 Dimension series ...
84833080
ASKUBAL GE 100-FO0-0
GE 100-FO
510473
100
85
55
160
140.0
3250
14
5.90
12240-1 Dimension series ...
84833080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Steel-on-Steel-without Seals (SB,SB...A,GE...E,ES,G,GS)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
GE DO - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
GE HO2RS - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
BLR_001_101 - Radial spherical plain bearings
SKF
22.09.2023
GE LO - maintenance required (steel/steel)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
GE...HO-2RS, GE...LO, GE...FO, GE...FO-2RS, GE...FW, GE...FW-2RS
Fluro
20.09.2021
BNP01 - Spherical Plain Bearing ¡¤ Normal Series ( GE... LO) ¡¤ A Set Of Sl...
Yiheda 3D Electronic Gallery
09.05.2024
GE UK - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
G-D - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
S-D - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
01.02.2022
G 41 - maintenance free (steel/PTFE)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
61800_6320-2RS-C&U - Deep groove ball bearing/Contact type/Type with rubber...
Yiheda 3D Electronic Gallery
09.05.2024
GE-ES - Spherical bearing DIN 648 - Steel / steel contact
HPC
03.08.2023
G - maintenance required (steel/bronze)
ASK Kugellagerfabrik Artur Seyfert
23.06.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表