您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
UCPA - UCPA 200
ASK Kugellagerfabrik Artur Seyfert
Bearing units
Pillow blocks
Cast iron version
Powered by
CAD模型選擇
{askubal/bearing_units/pillow_blocks/cast_iron_version/ucpa_200_asmtab.prj},{NB=ASK UCPA 205},{IDNR=},{BD=UCPA 205},{ARTNR=503702},{BM=25},{H=36.5},{A=84},{E=56},{B=38},{R=15},{G=12},{W=72},{BI=34.1},{N=14.3},{BS=M10},{TD=14.00},{TS=7.85},{GEW=0.83},{ECCN=84832000},{D=52},{BE=17.000},{M=19.800},{GG=5.000},{T=3.900},{PPATH=pa_200/ucpa_200_asmtpl.prj},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BD
Designation
ⁿ/ₐ
ARTNR
Product number
ⁿ/ₐ
BM
Bore diameter
[mm]
H
h
[mm]
A
a
[mm]
E
e
[mm]
B
b
[mm]
R
r
[mm]
G
g
[mm]
W
w
[mm]
BI
Bi
[mm]
N
n
[mm]
BS
Mounting screws
ⁿ/ₐ
TD
Load rating dynamic C
[kN]
TS
Load rating static C0
[kN]
GEW
Weight
[kg]
ECCN
Customs tariff number
ⁿ/ₐ
ASK UCPA 201
UCPA 201
509063
12
30.2
76
52
40
15
11
62
31.0
12.7
M10
12.80
6.60
0.60
84832000
ASK UCPA 202
UCPA 202
509064
15
30.2
76
52
40
15
11
62
31.0
12.7
M10
12.80
6.60
0.59
84832000
ASK UCPA 203
UCPA 203
509520
17
30.2
76
52
40
15
11
62
31.0
12.7
M10
12.80
6.60
0.58
84832000
ASK UCPA 204
UCPA 204
503682
20
30.2
76
52
40
15
11
62
31.0
12.7
M10
12.80
6.60
0.56
84832000
ASK UCPA 205
UCPA 205
503702
25
36.5
84
56
38
15
12
72
34.1
14.3
M10
14.00
7.85
0.83
84832000
ASK UCPA 206
UCPA 206
503725
30
42.9
94
66
50
18
12
84
38.1
15.9
M14
19.45
11.25
1.12
84832000
ASK UCPA 207
UCPA 207
507614
35
47.6
110
80
55
20
13
95
42.9
17.5
M14
25.70
15.20
1.48
84832000
ASK UCPA 208
UCPA 208
507051
40
49.2
116
84
58
20
13
100
49.2
19.0
M14
29.50
18.10
1.89
84832000
ASK UCPA 209
UCPA 209
507641
45
54.2
120
90
60
25
13
108
49.2
19.0
M14
32.70
20.90
1.98
84832000
ASK UCPA 210
UCPA 210
507052
50
57.2
130
94
64
25
14
116
51.6
19.0
M16
35.00
23.20
2.16
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表