您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
AS.01 - Washers
Bordignon
SF Bordignon
Die making
Standard Parts
Maintanance free self lubricating guiding elements
Washers
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/c/c1/as_01.prj},{NB=AS.01.040},{COMP=SF Bordignon GmbH},{IDENTNR=19622},{D=40.200},{S=7.000},{D1=80.000},{D2=6.600},{TK=60.000},{SS=M6},{SZ=2},{V=2.000},{DD=040}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COMP
Company
ⁿ/ₐ
D
Bore diameter d
[mm]
S
Width s
[mm]
D1
Outer diameter d1
[mm]
D2
Diameter d2
[mm]
TK
Distance tk
[mm]
SS
screw DIN 7991
ⁿ/ₐ
SZ
Quantity
ⁿ/ₐ
AS.01.012
SF Bordignon GmbH
12.200
3.000
40.000
0.000
0.000
0
AS.01.016
SF Bordignon GmbH
16.200
3.000
50.000
0.000
0.000
0
AS.01.020
SF Bordignon GmbH
20.200
5.000
50.000
5.500
35.000
M5
2
AS.01.025
SF Bordignon GmbH
25.200
5.000
55.000
5.500
40.000
M5
2
AS.01.030
SF Bordignon GmbH
30.200
5.000
60.000
5.500
45.000
M5
2
AS.01.035
SF Bordignon GmbH
35.200
5.000
70.000
5.500
50.000
M5
2
AS.01.040
SF Bordignon GmbH
40.200
7.000
80.000
6.600
60.000
M6
2
AS.01.045
SF Bordignon GmbH
45.300
7.000
90.000
6.600
67.500
M6
2
AS.01.050
SF Bordignon GmbH
50.300
8.000
100.000
6.600
75.000
M6
4
AS.01.060
SF Bordignon GmbH
60.300
8.000
120.000
9.000
90.000
M8
4
AS.01.070
SF Bordignon GmbH
70.300
10.000
130.000
9.000
100.000
M8
4
AS.01.080
SF Bordignon GmbH
80.300
10.000
150.000
9.000
120.000
M8
4
AS.01.090
SF Bordignon GmbH
90.500
10.000
170.000
11.000
140.000
M10
4
AS.01.100
SF Bordignon GmbH
100.500
10.000
190.000
11.000
160.000
M10
4
AS.01.120
SF Bordignon GmbH
120.500
10.000
200.000
11.000
175.000
M10
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表