您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
APCMM, APCQM, ACCMM & ACCQM - Anti-Backlash Gears - 1.0 Module 8mm Bore 5mm Face - 20° Pressure Angle Stainless Steel or Aluminum Anodized
WMBerg
METRIC
Gears
Anti-Backlash Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/anti_backlash_gears/mb91.prj},{NB=APCQM-66-X},{PN=APCQM-66-X},{DES=PIN HUB SPUR-ANTIBACKLASH GEAR},{CN=Master Inch/Metric Catalog},{CP=B91},{MB=Aluminum DIN 3.1355 Anodized},{MH=Stainless Steel DIN 1.4305},{QC=DIN 7/AGMA10},{MOD=1.0},{PA=20},{N=66},{PD=66.00},{OD=68.00},{H=13.0},{B=8},{FW=5},{L=11},{HS=Pin Hub},{PSTOL=0.01},{TYP=2.0000},{MM=1.400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MB
Body Material
ⁿ/ₐ
MH
Hub Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
H
Hub Diameter
[mm]
B
Bore
[mm]
FW
Face Width
[mm]
L
Overall Length
[mm]
HS
Hub Style
ⁿ/ₐ
APCMM-30-X
APCMM-30-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
30
30.00
32.00
13.0
8
5
11
Pin Hub
APCMM-35-X
APCMM-35-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
35
35.00
37.00
13.0
8
5
11
Pin Hub
APCMM-36-X
APCMM-36-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
36
36.00
38.00
13.0
8
5
11
Pin Hub
APCMM-40-X
APCMM-40-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
40
40.00
42.00
13.0
8
5
11
Pin Hub
APCMM-42-X
APCMM-42-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
42
42.00
44.00
13.0
8
5
11
Pin Hub
APCMM-45-X
APCMM-45-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
45
45.00
47.00
13.0
8
5
11
Pin Hub
APCMM-48-X
APCMM-48-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
48
48.00
50.00
13.0
8
5
11
Pin Hub
APCMM-50-X
APCMM-50-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
50
50.00
52.00
13.0
8
5
11
Pin Hub
APCMM-54-X
APCMM-54-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
54
54.00
56.00
13.0
8
5
11
Pin Hub
APCMM-55-X
APCMM-55-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
55
55.00
57.00
13.0
8
5
11
Pin Hub
APCMM-60-X
APCMM-60-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
60
60.00
62.00
13.0
8
5
11
Pin Hub
APCMM-65-X
APCMM-65-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
65
65.00
67.00
13.0
8
5
11
Pin Hub
APCMM-66-X
APCMM-66-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
66
66.00
68.00
13.0
8
5
11
Pin Hub
APCQM-30-X
APCQM-30-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
30
30.00
32.00
13.0
8
5
11
Pin Hub
APCQM-35-X
APCQM-35-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
35
35.00
37.00
13.0
8
5
11
Pin Hub
APCQM-36-X
APCQM-36-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
36
36.00
38.00
13.0
8
5
11
Pin Hub
APCQM-40-X
APCQM-40-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
40
40.00
42.00
13.0
8
5
11
Pin Hub
APCQM-42-X
APCQM-42-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
42
42.00
44.00
13.0
8
5
11
Pin Hub
APCQM-45-X
APCQM-45-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
45
45.00
47.00
13.0
8
5
11
Pin Hub
APCQM-48-X
APCQM-48-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
48
48.00
50.00
13.0
8
5
11
Pin Hub
APCQM-50-X
APCQM-50-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
50
50.00
52.00
13.0
8
5
11
Pin Hub
APCQM-54-X
APCQM-54-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
54
54.00
56.00
13.0
8
5
11
Pin Hub
APCQM-55-X
APCQM-55-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
55
55.00
57.00
13.0
8
5
11
Pin Hub
APCQM-60-X
APCQM-60-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
60
60.00
62.00
13.0
8
5
11
Pin Hub
APCQM-65-X
APCQM-65-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA10
1.0
20
65
65.00
67.00
13.0
8
5
11
Pin Hub
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
APDMM, APDQM, ACDMM & ACDQM - Anti-Backlash Gears - 0.8 Module 8mm Bore 5mm...
WMBerg
06.06.2023
APFWM, APFXM, ACFWM & ACFXM - Anti-Backlash Gears - 0.5 Module 8mm Bore 3mm...
WMBerg
06.06.2023
APF & ACF - Anti-Backlash Pinions - 0.25 to 0.5 Module 3, 5 and 8 (mm) Bore...
WMBerg
06.06.2023
APEWM, APEXM, ACEWM & ACEXM - Anti-Backlash Gears - 0.6 Module 8mm Bore 3mm...
WMBerg
06.06.2023
AWFB83 - Anti-Backlash Worm Gears - 0.5 Module - 5mm Bore - 5mm Face - AGMA...
WMBerg
06.06.2023
C32S20 - Precision Spur Gears - 32 Pitch - 1/4" Bore - 3/16" Face - AGMA Qu...
WMBerg
06.06.2023
CCS64 & CCA64 - Precision Spur Gears - 1.0 Module 8mm Bore 3mm Face Clamp H...
WMBerg
06.06.2023
AC24M, AC24Q, AP24M & AP24Q - Anti-Blacklash Gears - 24 Pitch - 1/4" Bore -...
WMBerg
06.06.2023
APC & ACC - Anti-Backlash Pinions - 0.5 to 1.5 Module 8mm Bore 6mm Face - 2...
WMBerg
06.06.2023
C64A18 & C64S18 - Precision Spur Gears - 64 Pitch - 1/4" Bore - 1/8" Face -...
WMBerg
06.06.2023
C64A14, C64S14, C64A15 & C64S15 - Precision Spur Gears - 64 Pitch - 1/4" Bo...
WMBerg
06.06.2023
C20S25 - Precision Spur Gears - 20 Pitch - 3/8" Bore - 1/4" Face - AGMA Qua...
WMBerg
06.06.2023
C16S25 - Precision Spur Gears - 16 Pitch - 3/8" Bore - 1/4" Face - AGMA Qua...
WMBerg
06.06.2023
CG1M - Split Hub Clamps - Stainless Steel - DIN 1.4305 or Aluminum Anodized...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表