您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Cushioning seal type AIAS - Cushioning seal type AIAS Polyurethan material
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Cushioning Seals
Type AIAS
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/daempfungsdichtungen/aias/cs_aias_assy_tab.prj},{NB=AIAS00260-WU9E1(0)},{PARTNO=AIAS00260},{IDNR=MIN},{D=26.0},{DD=36.0},{D1=26.5},{D2=28.0},{L=6.0},{DD1=22.0},{B=2.0},{W=5.0},{NUT=0},{MC=Polyurethane, 90 Shore A},{PPATH=cs_aias_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Rod diameter h10
[mm]
DD
Bore Diameter H11
[mm]
D1
Groove Diameter H11
[mm]
D2
Groove Diameter H11
[mm]
L
Groove width ±0.1
[mm]
DD1
Diameter h11
[mm]
W
Ring width
[mm]
MC
Seal Material
ⁿ/ₐ
AIAS00100-WU9E1
AIAS00100
10.0
18.0
10.5
12.0
4.8
7.0
4.0
Polyurethane, 90 Shore A
AIAS00120-WU9E1
AIAS00120
12.0
20.0
12.5
14.0
4.8
9.0
4.0
Polyurethane, 90 Shore A
AIAS00140-WU9E1
AIAS00140
14.0
22.0
14.5
16.0
4.8
11.0
4.0
Polyurethane, 90 Shore A
AIAS00160-WU9E1
AIAS00160
16.0
24.0
16.5
18.0
4.8
13.0
4.0
Polyurethane, 90 Shore A
AIAS00180-WU9E1
AIAS00180
18.0
26.0
18.5
20.0
4.8
15.0
4.0
Polyurethane, 90 Shore A
AIAS00200-WU9E1
AIAS00200
20.0
28.0
20.5
22.0
4.8
17.0
4.0
Polyurethane, 90 Shore A
AIAS00220-WU9E1
AIAS00220
22.0
30.0
22.5
24.0
4.8
18.0
4.0
Polyurethane, 90 Shore A
AIAS00240-WU9E1
AIAS00240
24.0
32.0
24.5
26.0
4.8
20.0
4.0
Polyurethane, 90 Shore A
AIAS00250-WU9E1
AIAS00250
25.0
33.0
25.5
27.0
4.8
21.0
4.0
Polyurethane, 90 Shore A
AIAS00260-WU9E1
AIAS00260
26.0
36.0
26.5
28.0
6.0
22.0
5.0
Polyurethane, 90 Shore A
AIAS00280-WU9E1
AIAS00280
28.0
38.0
28.6
30.0
6.0
24.0
5.0
Polyurethane, 90 Shore A
AIAS00300-WU9E1
AIAS00300
30.0
40.0
30.6
32.0
6.0
26.0
5.0
Polyurethane, 90 Shore A
AIAS00320-WU9E1
AIAS00320
32.0
42.0
32.6
34.0
6.0
28.0
5.0
Polyurethane, 90 Shore A
AIAS00340-WU9E1
AIAS00340
34.0
44.0
34.6
36.0
6.0
30.0
5.0
Polyurethane, 90 Shore A
AIAS00350-WU9E1
AIAS00350
35.0
45.0
35.6
37.0
6.0
31.0
5.0
Polyurethane, 90 Shore A
AIAS00360-WU9E1
AIAS00360
36.0
46.0
36.6
38.0
6.0
32.0
5.0
Polyurethane, 90 Shore A
AIAS00380-WU9E1
AIAS00380
38.0
48.0
38.6
40.0
6.0
34.0
5.0
Polyurethane, 90 Shore A
AIAS00400-WU9E1
AIAS00400
40.0
50.0
40.6
42.0
6.0
36.0
5.0
Polyurethane, 90 Shore A
AIAS00450-WU9E1
AIAS00450
45.0
55.0
45.6
47.0
6.0
41.0
5.0
Polyurethane, 90 Shore A
AIAS00500-WU9E1
AIAS00500
50.0
60.0
50.6
52.0
6.0
46.0
5.0
Polyurethane, 90 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Wear ring for rod - Wear ring for rod from POM Material
Trelleborg
21.07.2023
Scraper Type AWSW - Scraper Type AWSW
Trelleborg
13.12.2016
Valve Accessories
Versa Products
31.03.2022
Orkot® Slydring® - Wear Ring - Orkot® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
Duplex Worms, Worm Gears (KWGDLS)
KHK KOHARA GEAR
12.04.2024
DNH Rings - Spiral Retaining Rings, DIN
Smalley
06.06.2024
50310021 Seal M6 - Thread seal for shock absorber
Afag
02.11.2021
Worms - Module 1.5
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
Stangendichtung Typ ARG - Rod seal Type ARG, single and double acting
Trelleborg
13.12.2016
Worms - Module 2
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
O-Ring dimension for straight thread tube fitting sizes, AS 568 B - Basic S...
Trelleborg
21.07.2023
O-Ring Static Application External Sealing (Piston) - Basic Seals
Trelleborg
21.07.2023
PTFE O-Ring - Basic Seals
Trelleborg
21.07.2023
O-Ring Radial Application ISO Size, External Sealing (Bore) - Basic Seals
Trelleborg
01.02.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表