您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
AGK Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/agk.prj},{NB=AGK203-5R0},{SIZE=20 x 3.5},{REF1=AGK203-5R},{REFOLD=AGK 20-3.5 -R},{L=20},{D=28},{D1=3.5},{D2=12},{L1=16},{AN=3},{R=0},{SN=12},{V1=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
L
Length
[mm]
D
Diameter
[mm]
D1
Diameter d1
[mm]
D2
Diameter d2
[mm]
L1
Length l1
[mm]
AN
Angle
[°]
SN
Series N
ⁿ/ₐ
AGK202-5R0
AGK202-5R0
20 x 2.5
20
28
2.5
12
16
3
12
AGK262-5R0
AGK262-5R0
26 x 2.5
26
28
2.5
12
16
3
12
AGK462-5R0
AGK462-5R0
46 x 2.5
46
28
2.5
12
16
3
12
AGK203-5R0
AGK203-5R0
20 x 3.5
20
28
3.5
12
16
3
12
AGK263-5R0
AGK263-5R0
26 x 3.5
26
28
3.5
12
16
3
12
AGK363-5R0
AGK363-5R0
36 x 3.5
36
28
3.5
12
16
3
12
AGK463-5R0
AGK463-5R0
46 x 3.5
46
28
3.5
12
16
3
12
AGK563-5R0
AGK563-5R0
56 x 3.5
56
28
3.5
12
16
3
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AG Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
22.05.2024
AGM Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
22.05.2024
AGN Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
22.05.2024
DHR 75 Sprue bushings 3° - DME - Euro-Standard Material 1.2826 ca 54 HRC
D-M-E
22.05.2024
DHR 76 Sprue bushings 2° - DME - Euro-Standard Material 1.2826 ca 54 HRC
D-M-E
22.05.2024
DHR 79 Sprue bushings 3° - DME - Euro-Standard Material 1.2826 ca 54 HRC
D-M-E
22.05.2024
R 078 Sprue bushings 1° - DME - Material 1.2826 ca 54 HRC
D-M-E
22.05.2024
FW 40 Tapered interlocks - DME - Mat.: 1.2767 - 54 ± HRC
D-M-E
22.05.2024
DHR 78 Sprue bushings 2° - DME - Euro-Standard Material 1.2826 ca 54 HRC
D-M-E
22.05.2024
DP Dowel pins - DME - DIN 6325 ±60 HRC
D-M-E
27.05.2024
R54 Spring washers - DME - Euro-Standard DIN 7980
D-M-E
27.05.2024
WZ 412 Shoulder screws - DME - Case hardening steel 12.9 DIN 267
D-M-E
27.05.2024
OON Date stamps - inner inserts - DME
D-M-E
22.05.2024
FOY Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表