目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
AFS / AFX - SAE-butt weld flange - schedule 40
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Butt Weld Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_butt_weld_flanges/sae_b_w_f_s_40_asmtab.prj},{NB=AFS-106ST40-BL(H)},{NUM=106},{PL=3000},{NDM=1 1/2},{MAT=S},{BOLT=N},{BOLTM=M12x45},{BOLTU=1/2 x 1 3/4},{MBX=210},{BOLTUX=1/2},{BOLTUY=1 3/4},{SPRE=N},{LODLEVEL=H},{TX=48.3x3.7},{AX=48.6},{B1X=40.9},{B2X=38.0},{CX=69.9},{DX=93},{EX=35.7},{FX=78},{GX=44},{HX=25},{LX=13.5},{MASSX=0.97},{ZTN=73071990},{LINK=Webpage},{PPATH=parts_b_w_f_s_40/sae_b_w_f_s_40_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
BOLT1
Bolts
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
T
Tube
[mm]
A
[mm]
B1
[mm]
B2
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
L
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
AFS-080ST40-BL
3000
1/2
Bare (Uncoated)
-
350
21.3x2.8
21.5
15.7
13.0
38.1
54
17.5
46
36
16
9.0
0.24
73071990
AFS-100ST40-BL
3000
3/4
Bare (Uncoated)
-
350
26.7x2.9
28.0
20.9
19.0
47.6
65
22.3
50
36
18
11.0
0.35
73071990
AFS-102ST40-BL
3000
1
Bare (Uncoated)
-
320
33.4x3.4
34.0
26.6
25.0
52.4
70
26.2
55
38
18
11.0
0.41
73071990
AFS-104ST40-BL
3000
1 1/4
Bare (Uncoated)
-
280
42.4x3.6
42.8
35.0
32.0
58.7
79
30.2
68
41
21
11.5
0.62
73071990
AFS-106ST40-BL
3000
1 1/2
Bare (Uncoated)
-
210
48.3x3.7
48.6
40.9
38.0
69.9
93
35.7
78
44
25
13.5
0.97
73071990
AFS-108ST40-BL
3000
2
Bare (Uncoated)
-
210
60.3x3.9
61.0
52.5
51.0
77.8
102
42.9
90
45
25
13.5
1.13
73071990
AFS-110ST40-BL
3000
2 1/2
Bare (Uncoated)
-
175
73x5.1
73.0
62.8
62.8
88.9
114
50.8
105
50
25
13.5
1.54
73071990
AFS-112ST40-BL
3000
3
Bare (Uncoated)
-
160
88.9x5.5
92.0
77.9
73.0
106.4
134
61.9
124
50
27
17.5
2.25
73071990
AFS-114ST40-BL
3000
3 1/2
Bare (Uncoated)
-
35
101.6x5.7
103.0
90.1
89.0
120.7
152
69.9
136
48
27
17.5
2.57
73071990
AFS-116ST40-BL
3000
4
Bare (Uncoated)
-
35
114.3x6
115.5
102.3
99.0
130.2
162
77.8
146
48
27
17.5
2.87
73071990
AFS-118ST40-BL
3000
5
Bare (Uncoated)
-
35
141.3x6.6
142.0
128.1
120.0
152.4
184
92.1
180
50
28
17.5
4.03
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GFS / GFX - SAE-butt weld flange companion - schedule 40
HAVIT
21.12.2023
AFS / AFX - SAE-Socket weld flange
HAVIT
21.12.2023
AFS / AFX - SAE-butt weld flange - metric ND 40
HAVIT
21.12.2023
AFC / AFC-X - SAE-Closed flange
HAVIT
21.12.2023
AFS / AFX - SAE-butt weld flange - schedule 10
HAVIT
21.12.2023
GFS / GFX - SAE-butt weld flange companion - schedule 80
HAVIT
21.12.2023
AFS / AFX - SAE-butt weld flange - schedule 80
HAVIT
21.12.2023
AFS / AFX - SAE-butt weld flange - metric pipe
HAVIT
21.12.2023
GFS / GFX - SAE-butt weld flange companion - inches
HAVIT
21.12.2023
GFS / GFX - SAE-Socket weld flange companion
HAVIT
21.12.2023
AFS / AFX - SAE-butt weld flange - inches
HAVIT
21.12.2023
GFS / GFX - SAE-butt weld flange companion - schedule 10
HAVIT
21.12.2023
PAFS-M EO - SAE Straight 4 bolt flange with metric thread
Parker
31.05.2022
Elbow SAE flange coupling, high pressure (6000 psi) - With cutting ring con...
VOSS
11.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表