Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HAVIT
    GFC / GFC-X - SAE-Socket weld companion 500 PSI
    HAVIT
    AFS / AFX - SAE-Pipe threaded flange BSPP
    HAVIT
    DFC / DFC-X - SAE-Socket weld flange-coupling 500 PSI
    HAVIT
    AFS / AFX - SAE-Socket weld flange
    HAVIT
    VF / VF-X - SAE-flange clamp
    HAVIT
    AFS / AFX - SAE-90° Socket weld flange
    HAVIT
    AP - SAE-Locking sheet
    HAVIT
    DSFS / DSFX - SAE-welding head - coupling
    HAVIT
    VFG / VFG-X - SAE-flange clamp metric tapped
    Brennan Industries
    1930-61 - SAE Port Block - Code 61 (Flat Face)
    HAVIT
    AFC / AFC-X - SAE-Flange with test point - straight
    FM
    501004/A - 90° CURVED 100 M/M
    FOR Fittings
    402745 - STRAIGHT SAE FLANGE 6000 PSI WITH BSPP FEMALE PORT
    HAVIT
    GFC / GFC-X - SAE-Closed flange companion
Previews
3D
Dimension
2D
Download CAD models