Advertising
Catalog navigation
CAD model selection
Filter settings

Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HAVIT
    AFC / AFC-X - SAE-Closed flange
    FOR Fittings
    402240 - STRAIGHT SAE FLANGE 3000 PSI WITH BSPP FEMALE PORT
    HAVIT
    BL / BL-X - SAE-Plugs
    HAVIT
    AFG - SAE-Flange metric tapped 24° DIN 3901
    HAVIT
    AFG - SAE-Threaded flange JIC 37°
    HAVIT
    SFS / SFX - SAE-flange head
    HAVIT
    FH / FH-X - SAE-split flange halves
    HAVIT
    GFC / GFC-X - SAE-Closed flange companion
    FOR Fittings
    402745 - STRAIGHT SAE FLANGE 6000 PSI WITH BSPP FEMALE PORT
    HAVIT
    AGL / AGL-X - SAE-Adapter flange with test point
    HAVIT
    BFM - SAE-Flare flange
    HAVIT
    WFG / WFG-X - SAE-45° Flange adapter JIC 37° - forged
    HAVIT
    WFG / WFG-X - SAE-90° Flange adapter JIC 37° - forged
    Temposonics
    Temposonics® MH Flexible, Stroke length 500-5000 mm
Previews
3D
Dimension
2D
Download CAD models