您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64621 - Hexagon nut fine pitch thread DIN 934 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/64621.prj},{NB=acton_6462112X150},{REF=6462112X150},{DXP=12x150},{MAT=Acier inoxydable A4},{D=12},{M=10.0},{S=19},{IDNR=},{NENN=M12x1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
DXP
[mm]
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Acton 646218X100
646218X100
8x100
Acier inoxydable A4
8
6.5
13
Acton 6462110X100
6462110X100
10x100
Acier inoxydable A4
10
8.0
17
Acton 6462110X125
6462110X125
10x125
Acier inoxydable A4
10
8.0
17
Acton 6462112X125
6462112X125
12x125
Acier inoxydable A4
12
10.0
19
Acton 6462112X150
6462112X150
12x150
Acier inoxydable A4
12
10.0
19
Acton 6462114X150
6462114X150
14x150
Acier inoxydable A4
14
11.0
22
Acton 6462116X150
6462116X150
16x150
Acier inoxydable A4
16
13.0
24
Acton 6462118X150
6462118X150
18x150
Acier inoxydable A4
18
15.0
27
Acton 6462120X150
6462120X150
20x150
Acier inoxydable A4
20
16.0
30
Acton 6462124X150
6462124X150
24x150
Acier inoxydable A4
24
19.0
36
Acton 6462124X200
6462124X200
24x200
Acier inoxydable A4
24
19.0
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Washer US ss - Washer US ss
Sikla
08.04.2024
Reference 64624 - Low Hexagon nut fine pitch thread DIN 439 - Stainless ste...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
K0299 - Positioning feet
KIPP
21.05.2024
Washer US - Washer US
Sikla
08.04.2024
Reference 62621 - Hexagon nut fine pitch thread DIN 934 - Stainless steel A...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 64623 - Hexagon nut UNC - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 66601 - Hexagon nut - Stainless steel A4L-80
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 934 - Stainless steel A4
Böllhoff
26.10.2021
SLMNA - Nuts
SAMLO
24.03.2023
Reference 62611 - Hexagon nut - ISO 4032 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 20720 - Hexagon head screw full thread fine pitch thread DIN 961 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
NCQ8 NUT - Jam Nut
SMC Corporation
18.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表