您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 64601 - Hexagon nut DIN 934 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
Ecrous
Powered by
CAD模型選擇
{acton/ecrous/64601.prj},{NB=acton_6460114},{REF=6460114},{MAT=Acier inoxydable A4},{IDNR=},{NENN=M14},{D=14.0},{D1=11.835},{P=2.000},{M=11.0},{S=22.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Acton 646011,6
646011,6
Acier inoxydable A4
1.6
1.3
3.2
Acton 646012
646012
Acier inoxydable A4
2.0
1.6
4.0
Acton 646012,5
646012,5
Acier inoxydable A4
2.5
2.0
5.0
Acton 646013
646013
Acier inoxydable A4
3.0
2.4
5.5
Acton 646013,5
646013,5
Acier inoxydable A4
3.5
2.8
6.0
Acton 646014
646014
Acier inoxydable A4
4.0
3.2
7.0
Acton 646015
646015
Acier inoxydable A4
5.0
4.0
8.0
Acton 646016
646016
Acier inoxydable A4
6.0
5.0
10.0
Acton 646017
646017
Acier inoxydable A4
7.0
5.5
11.0
Acton 646018
646018
Acier inoxydable A4
8.0
6.5
13.0
Acton 6460110
6460110
Acier inoxydable A4
10.0
8.0
17.0
Acton 6460112
6460112
Acier inoxydable A4
12.0
10.0
19.0
Acton 6460114
6460114
Acier inoxydable A4
14.0
11.0
22.0
Acton 6460116
6460116
Acier inoxydable A4
16.0
13.0
24.0
Acton 6460118
6460118
Acier inoxydable A4
18.0
15.0
27.0
Acton 6460120
6460120
Acier inoxydable A4
20.0
16.0
30.0
Acton 6460122
6460122
Acier inoxydable A4
22.0
18.0
32.0
Acton 6460124
6460124
Acier inoxydable A4
24.0
19.0
36.0
Acton 6460127
6460127
Acier inoxydable A4
27.0
22.0
41.0
Acton 6460130
6460130
Acier inoxydable A4
30.0
24.0
46.0
Acton 6460133
6460133
Acier inoxydable A4
33.0
26.0
50.0
Acton 6460136
6460136
Acier inoxydable A4
36.0
29.0
55.0
Acton 6460139
6460139
Acier inoxydable A4
39.0
31.0
60.0
Acton 6460142
6460142
Acier inoxydable A4
42.0
34.0
65.0
Acton 6460145
6460145
Acier inoxydable A4
45.0
36.0
70.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64507 - Plain washer extra large type NFE 25513 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62610 - High hexagon nut UNI 5587 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Piston rod nut Mod.U
Camozzi
16.05.2024
Reference 62601 - Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62525 - Spring lock washer for cheese head screw - DIN 7980 - Sta...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 416505 - Rondelle plate large L découpée - NF E 25-513
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Reference 62641 - Lubrificated Hexagon nut DIN 934 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62624 - Low Hexagon thin nut fine pitch thread DIN 439 - Stainles...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Modèle 18-240 - Chaîne à maillon rond pour élingue, grade 100 ou 120
EMILE MAURIN - Eléments Standard Mécaniques
05.07.2021
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
Reference 62501 - Plain washer normal type NFE 25514 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
12.11.2019
Modèle 26-120 - Sauterelle à tige coulissante renforcée tirée
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
SO 50006 METR - Hexagon nut METR
SERTO
30.04.2024
DIN 7997 Z - Cross recessed countersunk head wood screws, form Z
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表