您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62413 - Hexagon head tapping screw form C DIN 7976 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à tôle et vis autoperçeuses
Powered by
CAD模型選擇
{acton/vis_metaux_auto/62413.prj},{NB=acton_624134,8X60},{REF=624134,8X60},{MAT=Inox A2},{D=4.8},{L=60},{K=3.0},{S=8.0},{D3=4.019},{EMP=2},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
[mm]
L
[mm]
K
[mm]
S
[mm]
EMP
Footprint n°
ⁿ/ₐ
Acton 624133,5X13
624133,5X13
3.5x13
Inox A2
3.5
13
2.3
5.5
2
Acton 624133,5X16
624133,5X16
3.5x16
Inox A2
3.5
16
2.3
5.5
2
Acton 624133,5X19
624133,5X19
3.5x19
Inox A2
3.5
19
2.3
5.5
2
Acton 624133,5X25
624133,5X25
3.5x25
Inox A2
3.5
25
2.3
5.5
2
Acton 624133,5X32
624133,5X32
3.5x32
Inox A2
3.5
32
2.3
5.5
2
Acton 624133,9X9,5
624133,9X9,5
3.9x10
Inox A2
3.9
10
2.3
7.0
2
Acton 624133,9X13
624133,9X13
3.9x13
Inox A2
3.9
13
2.3
7.0
2
Acton 624133,9X16
624133,9X16
3.9x16
Inox A2
3.9
16
2.3
7.0
2
Acton 624133,9X19
624133,9X19
3.9x19
Inox A2
3.9
19
2.3
7.0
2
Acton 624133,9X25
624133,9X25
3.9x25
Inox A2
3.9
25
2.3
7.0
2
Acton 624133,9X32
624133,9X32
3.9x32
Inox A2
3.9
32
2.3
7.0
2
Acton 624133,9X38
624133,9X38
3.9x38
Inox A2
3.9
38
2.3
7.0
2
Acton 624134,2X9,5
624134,2X9,5
4.2x10
Inox A2
4.2
10
2.8
7.0
2
Acton 624134,2X13
624134,2X13
4.2x13
Inox A2
4.2
13
2.8
7.0
2
Acton 624134,2X16
624134,2X16
4.2x16
Inox A2
4.2
16
2.8
7.0
2
Acton 624134,2X19
624134,2X19
4.2x19
Inox A2
4.2
19
2.8
7.0
2
Acton 624134,2X25
624134,2X25
4.2x25
Inox A2
4.2
25
2.8
7.0
2
Acton 624134,2X32
624134,2X32
4.2x32
Inox A2
4.2
32
2.8
7.0
2
Acton 624134,2X38
624134,2X38
4.2x38
Inox A2
4.2
38
2.8
7.0
2
Acton 624134,2X45
624134,2X45
4.2x45
Inox A2
4.2
45
2.8
7.0
2
Acton 624134,2X50
624134,2X50
4.2x50
Inox A2
4.2
50
2.8
7.0
2
Acton 624134,8X13
624134,8X13
4.8x13
Inox A2
4.8
13
3.0
8.0
2
Acton 624134,8X16
624134,8X16
4.8x16
Inox A2
4.8
16
3.0
8.0
2
Acton 624134,8X19
624134,8X19
4.8x19
Inox A2
4.8
19
3.0
8.0
2
Acton 624134,8X25
624134,8X25
4.8x25
Inox A2
4.8
25
3.0
8.0
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62406 - Pan head tapping screw form C cross recess "Phillips" DIN...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Hexagon Nut NT - Hexagon Nut NT
Sikla
08.04.2024
BN 969 - Hex head wood screws (DIN 571), hot dip galvanized
Bossard Catalog
31.10.2023
Modèle 212413 - Hexagon head self tapping screw with cone end - Stainless s...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
03.04.2024
DIN 7976 C - Hexagon head tapping screws, form C
Fabory
13.02.2023
BN 31118 - Hex head tapping screws with cone end type C (DIN 7976 C; ~ISO 1...
Bossard Catalog
31.10.2023
DIN 7976 C (ISO 1479) - FN 370 - verzinkt blau - Hexagon head tapping screw...
SFS Group Schweiz AG
25.09.2023
Reference 62407 - Pan head tapping screw form C six lobe recess DIN 7981 - ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 7976 F - Hexagon head tapping screws, form F
Fabory
13.02.2023
Reference 62405 - Pan head tapping screw form C cross recess pozidrive DIN ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62809 - Pan head security tapping screw "Snake eyes" recess - Sta...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Model 62407 - Pan head tapping screw form C six lobe recess DIN 7981 - Stai...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
Reference 62401 - Slotted Pan head tapping screw form C DIN 7971 - Stainles...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62811 - Pan head security tapping screw "One Way" recess - Stainl...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表