您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
ACH550-PD 600V - Drive with Disconnect and Fuses
ABB
AC Drives
ACH550
600V
Powered by
CAD模型選擇
{abb/ac_drives/ach550/600/600_pd_asmtab.prj},{NB=ACH550-PD-027A-6},{HP=25},{BTC=ACH550-PD-027A-6},{AMPS=27.0},{FS=R3},{TYPE=},{DR1=8220-1},{DR12=8220-2},{ALC=},{IOOM=},{EFBO=},{FBA=},{PPATH=600_pd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
HP
Horsepower
ⁿ/ₐ
TC
Type Code
ⁿ/ₐ
AMPS
Amps
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
DR
Dim. Ref.
ⁿ/ₐ
ACH550-PD-02A7-6
2
ACH550-PD-02A7-6
2.7
R2
8218-1
ACH550-PD-03A9-6
3
ACH550-PD-03A9-6
3.9
R2
8218-1
ACH550-PD-06A1-6
5
ACH550-PD-06A1-6
6.1
R2
8218-1
ACH550-PD-09A0-6
7.5
ACH550-PD-09A0-6
9.0
R2
8218-1
ACH550-PD-011A-6
10
ACH550-PD-011A-6
11.0
R2
8218-1
ACH550-PD-017A-6
15
ACH550-PD-017A-6
17.0
R2
8218-1
ACH550-PD-022A-6
20
ACH550-PD-022A-6
22.0
R3
8220-1
ACH550-PD-027A-6
25
ACH550-PD-027A-6
27.0
R3
8220-1
ACH550-PD-032A-6
30
ACH550-PD-032A-6
32.0
R4
8221-1
ACH550-PD-041A-6
40
ACH550-PD-041A-6
41.0
R4
8221-1
ACH550-PD-052A-6
50
ACH550-PD-052A-6
52.0
R4
8221-1
ACH550-PD-062A-6
60
ACH550-PD-062A-6
62.0
R4
8221-1
ACH550-PD-077A-6
75
ACH550-PD-077A-6
77.0
R6
5586-4
ACH550-PD-099A-6
100
ACH550-PD-099A-6
99.0
R6
5586-4
ACH550-PD-125A-6
125
ACH550-PD-125A-6
125.0
R6
5586-4
ACH550-PD-144A-6
150
ACH550-PD-144A-6
144.0
R6
5586-4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ACH550-PDR 600V - Drive with Disconnect Switch and Fuses
ABB
15.07.2022
ACH550-VDR 600V - Vertical Bypass with Non-Fused Disconnect Switch
ABB
15.07.2022
Ultra Low Harmonic Drives - 600Vac, Cabinet Drives - 525, 550, 575, 600 or ...
ABB
15.07.2022
ACH550-CD 600V - Classic Bypass with Non-Fused Disconnect Switch
ABB
07.07.2023
Regenerative Drives - 240Vac, Wall Mounted - 208, 220, 230 or 240 V
ABB
07.07.2023
Ultra Low Harmonic Drives - 480Vac, Wall Mounted - 380, 400, 415, 460, 480 ...
ABB
07.07.2023
240Vac Ratings - Free Standing Drives w/ Enclosure Extension - 208, 220, 23...
ABB
07.07.2023
CP-B - Power Supplies
ABB Low Voltage & Systems
26.03.2024
400Vac Ratings - Cabinet Drives - 380, 400 or 415 V
ABB
15.07.2022
ACH550-BC 600V - E-Bypass with Circuit Breaker
ABB
15.07.2022
CP-T - Power Supplies
ABB Low Voltage & Systems
26.03.2024
ACH550-BD 600V - E-Bypass with Disconnect
ABB
15.07.2022
CP-A - Power Supplies
ABB Low Voltage & Systems
26.03.2024
CoriolisMaster FCH350 - Coriolis Mass Flowmeter
ABB Automation
14.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表